Pressed Steel Fixed Castor, BK-ALST Series

Pressed Steel Fixed Castor, BK-ALST Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with Blickle Softhane® Polyurethane Tread, with Aluminium Wheel Centre, BK-ALST Series

Bracket: BK series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: ALST series

  • tread: high-quality polyurethane elastomer Blickle Softhane®, hardness 75 Shore A, colour green, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BK-ALST 82K
BK-ALST 100K-1
BK-ALST 100K-1-AS
BK-ALST 100K-3
BK-ALST 100K-3-AS
BK-ALST 125K-1
BK-ALST 125K-1-AS
BK-ALST 125K-3
BK-ALST 125K-3-AS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Tread color Load capacity at 4 km/h
(kg)

72.81 €

1 5 Days 155220.01 to 320.00Antistatic1008512511072880green230

80.90 €

1 5 Days 155220.01 to 320.00Antistatic10085125130895100green320

99.43 €

1 23 Days 110220.01 to 320.00-1008580130895100dark grey320

83.53 €

1 7 Days 130220.01 to 320.00-1401101001301010100green320

102.07 €

1 23 Days 130220.01 to 320.00Antistatic1401101001301013100dark grey320

87.72 €

1 5 Days 130320.01 to 485.00-100851001551076125green350

106.42 €

1 7 Days 130320.01 to 485.00Antistatic100851001551078125dark grey350

95.15 €

1 5 Days 155320.01 to 485.00-1401101251551200125green350

113.85 €

1 23 Days 155320.01 to 485.00Antistatic1401101251551201125dark grey350

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Wheel Width B(mm) 40
Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium Material Polyurethane
Product type fixed castor Wheel width(mm) 40 Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 75 Shore A Wheel body color silver grey
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support