Pressed Steel Fixed Castor, BK-POHI Series

Pressed Steel Fixed Castor, BK-POHI Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting, Blickle Templine® Performance Thermoplastic Wheel, Heat-Resistant

Bracket: BK series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: POHI series

  • highly heat-resistant thermoplastic, impact resistant, hardness 85 Shore D, colour dark grey
  • operating temperature: -25 °C to +250 °C

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +250 °C
  • oven temperature temporarily up to +300 °C, wheel temperature must not exceed +250 °C
  • Load capacity may be reduced in temperatures over +70 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BK-POHI 102G-1
BK-POHI 102HK-1
BK-POHI 125G-1
BK-POHI 125HK-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load Range
(daN)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

48.05 €

1 7 Days 220.01 to 320.00plain bore13066510038250

67.20 €

1 7 Days 220.01 to 320.00Ball bearing13077610038250

51.84 €

1 7 Days 220.01 to 320.00plain bore15584612540300

76.68 €

1 7 Days 320.01 to 485.00Ball bearing15593812540350

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 130 Wheel Material Engineering Plastics
Plate Length L(mm) 100 Plate Width W(mm) 85 Wheel Dia. D(mm) 100
Wheel Width B(mm) 35 Material (details) Tread material: Synthetic, Wheel body material: highly heat-resistant thermoplastic Material Synthetic
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 85 Shore D Tread color dark grey Wheel body color dark grey
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 250 Minimum temperature resistance(°C) -25

Tech Support