Pressed Steel Fixed Castor, BK-POTH Series

Pressed Steel Fixed Castor, BK-POTH Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting, Wheel, with Thermoplastic Polyurethane Tread, with Heavy Duty Nylon Wheel Centre, BK-POTH Series

Bracket: BK series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: POTH series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 94 Shore A, colour dark grey, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour natural white

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BK-POTH 75G
BK-POTH 75R
BK-POTH 100G-1
BK-POTH 100G-1-FA
BK-POTH 100G-3
BK-POTH 100G-3-FA
BK-POTH 100KA-1
BK-POTH 100KA-1-FA
BK-POTH 100KA-3
BK-POTH 100KA-3-FA
BK-POTH 100R-1
BK-POTH 100R-1-FA
BK-POTH 100R-3
BK-POTH 100R-3-FA
BK-POTH 125G-1
BK-POTH 125G-1-FA
BK-POTH 125G-3
BK-POTH 125G-3-FA
BK-POTH 125KA-1
BK-POTH 125KA-1-FA
BK-POTH 125KA-3
BK-POTH 125KA-3-FA
BK-POTH 125R-1
BK-POTH 125R-1-FA
BK-POTH 125R-3
BK-POTH 125R-3-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

41.69 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130140.01 to 220.001008510035plain bore1085537537-25200

43.53 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130140.01 to 220.001008510035roller bearing1085677537-25200

41.10 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130220.01 to 320.001008510035plain bore13060710035-25300

49.88 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130220.01 to 320.001008510035plain bore13066610035-25300

43.73 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130220.01 to 320.0014011010035plain bore13072610035-25300

52.50 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130220.01 to 320.0014011010035plain bore13078310035-25300

43.66 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type130220.01 to 320.001008510035Ball bearing (C)13063210035-20300

52.45 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.001008512540Ball bearing (C)13068610035-20300

46.30 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.0014011012540Ball bearing (C)13073410035-20300

55.09 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.0014011012540Ball bearing (C)13079110035-20300

43.71 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.001008512540roller bearing13062910035-25300

52.49 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.001008512540roller bearing13057810035-25300

46.35 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.0014011012540roller bearing13073410035-25300

55.12 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.0014011012540roller bearing13077610035-25300

42.85 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155320.01 to 485.001008512540plain bore15576112540-25350

52.53 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155320.01 to 485.001008512540plain bore15586212540-25350

50.28 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155320.01 to 485.0014011012540plain bore15590412540-25350

59.97 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155320.01 to 485.0014011012540plain bore155101012540-25350

46.68 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155320.01 to 485.001008512540Ball bearing (C)15578512540-20350

56.36 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type108320.01 to 485.00100857537Ball bearing (C)15588312540-20350

54.12 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type108320.01 to 485.001401107537Ball bearing (C)15591312540-20350

63.80 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130320.01 to 485.0014011010035Ball bearing (C)155101312540-20350

45.73 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130320.01 to 485.001008510035roller bearing15580412540-25350

55.42 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130320.01 to 485.001008510035roller bearing15589812540-25350

53.18 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130320.01 to 485.0014011010035roller bearing15592512540-25350

62.85 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130320.01 to 485.0014011010035roller bearing155103012540-25350

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6 Material Polyurethane
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 94 Shore A Tread color dark grey Wheel body color natural white
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70

Tech Support