• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Pressed Steel Fixed Castor, BK-POTHS Series (Part Numbers)

Pressed Steel Fixed Castor, BK-POTHS Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting, Wheel, with Soft Thermoplastic Polyurethane Tread, with Heavy Duty Nylon Wheel Centre, BK-POTHS Series

Bracket: BK series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: POTHS series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 80 Shore A, colour blue, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour natural white

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BK-POTHS 100G-1
BK-POTHS 100G-1-FA
BK-POTHS 100G-3
BK-POTHS 100G-3-FA
BK-POTHS 100KA-1
BK-POTHS 100KA-1-FA
BK-POTHS 100KA-3
BK-POTHS 100KA-3-FA
BK-POTHS 100R-1
BK-POTHS 100R-1-FA
BK-POTHS 100R-3
BK-POTHS 100R-3-FA
BK-POTHS 100XKA-1
BK-POTHS 100XKA-1-FA
BK-POTHS 100XKA-3
BK-POTHS 100XKA-3-FA
BK-POTHS 100XR-1
BK-POTHS 100XR-1-FA
BK-POTHS 100XR-3
BK-POTHS 100XR-3-FA
BK-POTHS 125G-1
BK-POTHS 125G-1-FA
BK-POTHS 125G-3
BK-POTHS 125G-3-FA
BK-POTHS 125KA-1
BK-POTHS 125KA-1-FA
BK-POTHS 125KA-3
BK-POTHS 125KA-3-FA
BK-POTHS 125R-1
BK-POTHS 125R-1-FA
BK-POTHS 125R-3
BK-POTHS 125R-3-FA
BK-POTHS 125XKA-1
BK-POTHS 125XKA-1-FA
BK-POTHS 125XKA-3
BK-POTHS 125XKA-3-FA
BK-POTHS 125XR-1
BK-POTHS 125XR-1-FA
BK-POTHS 125XR-3
BK-POTHS 125XR-3-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

48.13 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130140.01 to 220.00-1008510035plain bore13060310035-25200

56.90 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130140.01 to 220.00-1008510035plain bore13066610035-25200

50.76 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130140.01 to 220.00-14011010035plain bore13071510035-25200

59.53 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130140.01 to 220.00-14011010035plain bore13078310035-25200

49.98 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130140.01 to 220.00-1008510035Ball bearing (C)13062510035-20200

58.75 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130140.01 to 220.00-1008510035Ball bearing (C)13069310035-20200

52.62 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130140.01 to 220.00-14011010035Ball bearing (C)13073710035-20200

61.39 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130140.01 to 220.00-14011010035Ball bearing (C)13080510035-20200

49.85 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130140.01 to 220.00-1008510035roller bearing13062410035-25200

58.61 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130140.01 to 220.00-1008510035roller bearing13057810035-25200

52.48 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130140.01 to 220.00-14011010035roller bearing13073610035-25200

61.25 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130140.01 to 220.00-14011010035roller bearing13077610035-25200

67.28 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130140.01 to 220.00-1008510035Ball bearing (C)13062510035-20200

76.05 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155140.01 to 220.00-1008512540Ball bearing (C)13068910035-20200

69.92 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155140.01 to 220.00-14011012540Ball bearing (C)13073710035-20200

78.69 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155140.01 to 220.00-14011012540Ball bearing (C)13080110035-20200

53.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155140.01 to 220.00-1008512540roller bearing13062410035-25200

62.35 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155140.01 to 220.00-1008512540roller bearing13069210035-25200

56.21 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155140.01 to 220.00-14011012540roller bearing13073610035-25200

64.98 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155140.01 to 220.00-14011012540roller bearing13080410035-25200

50.78 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00-1008512540plain bore15577712540-25275

60.46 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00-1008512540plain bore15586212540-25275

58.22 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00-14011012540plain bore15592012540-25275

67.90 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00-14011012540plain bore155101012540-25275

53.08 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00-1008512540Ball bearing (C)15578612540-20275

62.76 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00-1008512540Ball bearing (C)15589012540-20275

60.52 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00-14011012540Ball bearing (C)15592912540-20275

70.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00-14011012540Ball bearing (C)155103312540-20275

52.95 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00-1008512540roller bearing15579912540-25275

62.63 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00-1008512540roller bearing15589812540-25275

60.39 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00-14011012540roller bearing15594212540-25275

70.07 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00-14011012540roller bearing155103012540-25275

70.38 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00-1008512540Ball bearing (C)15578312540-20275

80.06 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.00-1008510035Ball bearing (C)15588712540-20275

77.82 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.00-14011010035Ball bearing (C)15592612540-20275

87.50 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00-14011012535Ball bearing (C)155103012540-20275

56.69 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.00-1008512535roller bearing15579512540-25275

66.37 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136220.01 to 320.00-1008510032roller bearing15589912540-25275

64.11 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136220.01 to 320.00-14011010032roller bearing15593812540-25275

73.80 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136220.01 to 320.00Conductivity14011010032roller bearing155104212540-25275

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Product type fixed castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 80 Shore A Tread color blue
Wheel body color natural white Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70

Tech Support