Stainless Steel Light Duty Fixed Castor, BKPXA-PATH Series

Stainless Steel Light Duty Fixed Castor, BKPXA-PATH Series
Stainless Steel Light Duty Fixed Castor, with Top Plate Fitting Wheel, with Thermoplastic Polyurethane Tread, with Nylon Wheel Centre

Bracket: BKPXA series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant

Wheel: PATH series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 94 Shore A, colour dark grey, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour silver grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BKPXA-PATH 80G
BKPXA-PATH 80KFD
BKPXA-PATH 80KFD-ELS
BKPXA-PATH 101G
BKPXA-PATH 101KFD
BKPXA-PATH 101KFD-ELS
BKPXA-PATH 126G
BKPXA-PATH 126G-26
BKPXA-PATH 126KFD
BKPXA-PATH 126KFD-26
BKPXA-PATH 126KFD-26-ELS
BKPXA-PATH 126KFD-ELS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Wheel Characteristics Wheel Dia. D
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Rustproof Minimum temperature resistance
(°C)
Load capacity at 3 km/h
(kg)

48.48 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136Conductivity100plain bore11136080yes-25120

55.23 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136-100Ball bearing (C)11144080no-20120

68.72 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136Conductivity100Ball bearing (C)11140880no-20100

53.43 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type161Conductivity125plain bore136434100yes-25120

62.82 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type161Conductivity125Ball bearing (C)136493100no-20120

79.80 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80Ball bearing (C)136502100no-20120

68.23 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111-80plain bore161541125yes-25120

76.50 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type111Conductivity80plain bore161559125yes-25120

73.34 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type136-100Ball bearing (C)161600125no-20120

81.60 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type161-125Ball bearing (C)161610125no-20120

103.60 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type111-80Ball bearing (C)161632125no-20120

95.34 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136-100Ball bearing (C)161601125no-20120

Loading...

  1. 1

Basic information

Load Range(daN) 80.01 to 140.00 Wheel Material Engineering Plastics Plate Length L(mm) 90
Plate Width W(mm) 66 Wheel Width B(mm) 32 Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6
Material Polyurethane Product type fixed castor Wheel width(mm) 32
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 94 Shore A
Tread color dark grey Wheel body color silver grey Tread hydrolysis-resistant no
Non-staining yes Non-marking yes Maximum temperature resistance(°C) 70

Tech Support