Stainless Steel Light Duty Fixed Castor, BKRXA-TPA Series

Stainless Steel Light Duty Fixed Castor, BKRXA-TPA Series
Stainless Steel Light Duty Fixed Castor, with Bolt Hole, Wheel, with Thermoplastic Rubber Tread, with Polypropylene Wheel Centre, BKRXA-TPA Series

Bracket: BKRXA series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant

Wheel: TPA series

  • tread: high-quality thermoplastic rubber-elastomer (TPE), hardness 85 Shore A, colour grey, non-marking, oil containing
  • wheel centre: high-quality polypropylene, impact resistant, colour silver grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C
  • tread contains oil, may stain sensitive surfaces. alternatives: series VPA, VPP, POES, POEV, PATH

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BKRXA-TPA 80G
BKRXA-TPA 80G-ELS
BKRXA-TPA 80KFD
BKRXA-TPA 80KFD-ELS
BKRXA-TPA 101G
BKRXA-TPA 101G-ELS
BKRXA-TPA 101KFD
BKRXA-TPA 101KFD-ELS
BKRXA-TPA 126G
BKRXA-TPA 126G-ELS
BKRXA-TPA 126KFD
BKRXA-TPA 126KFD-ELS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel body color Rustproof Load capacity at 3 km/h
(kg)

32.05 €

1 7 Days 10880.01 to 140.00-8025plain bore10826480silver greyyes100

39.86 €

1 7 Days 13035.01 to 80.00-10045plain bore10826980blackyes65

39.39 €

1 7 Days 13080.01 to 140.00-10045Ball bearing (C)10831080silver greyno100

47.20 €

1 7 Days 11035.01 to 80.00-8045Ball bearing (C)10831680blackno65

35.14 €

1 7 Days 15880.01 to 140.00Conductivity12532plain bore133319100silver greyyes110

45.78 €

1 7 Days 10835.01 to 80.00-8032plain bore133327100blackyes70

44.28 €

1 7 Days 10880.01 to 140.00Conductivity8032Ball bearing (C)133371100silver greyno110

54.94 €

1 7 Days 10835.01 to 80.00-8032Ball bearing (C)133385100blackno70

40.40 €

1 7 Days 10880.01 to 140.00Conductivity8032plain bore158388125silver greyyes120

51.50 €

1 7 Days 13335.01 to 80.00-10032plain bore158407125blackyes80

49.46 €

1 7 Days 15880.01 to 140.00-12525Ball bearing (C)158448125silver greyno120

60.55 €

1 7 Days 15835.01 to 80.00-12532Ball bearing (C)158475125blackno80

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene
Material Rubber Product type fixed castor Wheel width(mm) 32
Suitable for autoclaves no Mounting type bolt hole Tread and tyre hardness 85 Shore A
Tread color grey Tread hydrolysis-resistant no Non-staining no
Non-marking yes Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

Tech Support