Stainless Steel Heavy Duty Fixed Castor, BKX-POTH Series

Stainless Steel Heavy Duty Fixed Castor, BKX-POTH Series
Stainless Steel Heavy Duty Fixed Castor, with Top Plate Fitting, Wheel, with Thermoplastic Polyurethane Tread, with Heavy Duty Nylon Wheel Centre

Bracket: BKX series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant

Wheel: POTH series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 94 Shore A, colour dark grey, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour natural white

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BKX-POTH 75G
BKX-POTH 75XR
BKX-POTH 100G-1
BKX-POTH 100KAD-1
BKX-POTH 100XR-1
BKX-POTH 125G-1
BKX-POTH 125G-3
BKX-POTH 125KAD-1
BKX-POTH 125KAD-3
BKX-POTH 125XK-1
BKX-POTH 125XK-3
BKX-POTH 150G
BKX-POTH 150XK
BKX-POTH 160G
BKX-POTH 160XK
BKX-POTH 200G
BKX-POTH 200XK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Rustproof Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

110.17 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155140.01 to 220.001008512540plain bore1085567537yes-25200

115.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170140.01 to 220.001008512550roller bearing1085707537yes-25200

89.18 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.001008512540plain bore13060010035yes-25300

93.22 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155220.01 to 320.001008512540Ball bearing (C)13062510035no-20300

95.53 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197220.01 to 320.001008515045roller bearing13062410035yes-25300

96.87 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197320.01 to 485.001008515045plain bore15576012540yes-25350

111.97 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202320.01 to 485.0014011016045plain bore15589212540yes-25350

102.15 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202320.01 to 485.001008516045Ball bearing (C)15577812540no-20350

117.24 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245320.01 to 485.0014011020050Ball bearing (C)15591012540no-20350

139.23 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245320.01 to 485.001008520050Ball bearing15586812540yes-20350

154.32 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type108320.01 to 485.001401107537Ball bearing15599212540yes-20350

208.71 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type108485.01 to 750.001401107537plain bore197174015045yes-25500

267.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130485.01 to 750.0014011010037Ball bearing197195015045yes-20500

209.14 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130485.01 to 750.0014011010037plain bore202183416045yes-25550

274.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155485.01 to 750.0014011012540Ball bearing202205816045yes-20550

217.78 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155750.01 or More14011012540plain bore245241420050yes-25800

269.55 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155750.01 or More14011012540Ball bearing245268420050yes-20800

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6 Material Polyurethane
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 94 Shore A Tread color dark grey Wheel body color natural white
Tread hydrolysis-resistant no Non-staining yes Non-marking yes
Maximum temperature resistance(°C) 70

Tech Support