Heavy Duty Welded Steel Twin Wheel Fixed Castor, BOD-ALEV Series

Heavy Duty Welded Steel Twin Wheel Fixed Castor, BOD-ALEV Series
Heavy Duty Welded Steel Twin Wheel Fixed Castor, Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Aluminium Wheel Centre

Bracket: BOD series

  • solid welded steel construction, zinc-plated, blue-passivated, Cr6-free

Wheel: ALEV series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour black
  • wheel centre: die-cast aluminium

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +60 °C
  • Fixed castors: long side of plate parallel to the wheel axle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BOD-ALEV 100K
BOD-ALEV 100K-EL
BOD-ALEV 100K-SG
BOD-ALEV 100K-SG-AS
BOD-ALEV 125K
BOD-ALEV 125K-EL
BOD-ALEV 125K-SG
BOD-ALEV 125K-SG-AS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Tread and tyre hardness Tread color Non-staining Non-marking Load capacity at 4 km/h
(kg)

210.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170320.01 to 485.00Antistatic12540145273010065 Shore Ablacknono400

225.90 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type145320.01 to 485.00-10040145273010071 Shore Ablacknono400

213.17 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170320.01 to 485.00-12540145274010065 Shore Agreyyesyes400

227.61 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type115320.01 to 485.00-8045145262810065 Shore Agreyyesyes400

219.33 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type145485.01 to 750.00-10037170297812565 Shore Ablacknono500

236.19 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170485.01 to 750.00-12540170296312571 Shore Ablacknono500

222.30 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125485.01 to 750.00-8037170299012565 Shore Agreyyesyes500

244.34 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type123485.01 to 750.00-7540170300212565 Shore Agreyyesyes500

Loading...

  1. 1

Basic information

Wheel Material Aluminum Plate Length L(mm) 140 Plate Width W(mm) 110
Bearing type Ball bearing Material (details) Tread material: Rubber, Wheel body material: die-cast aluminium Material Rubber
Product type twin wheel fixed castor Wheel width(mm) 40 Suitable for autoclaves no
Mounting type top plate Wheel body color silver grey Tread hydrolysis-resistant no
Rustproof no Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -20

Tech Support