Heavy Duty Welded Steel Fixed Castor Cast Iron Wheel, BO-G Series (Part Numbers)

Heavy Duty Welded Steel Fixed Castor Cast Iron Wheel, BO-G Series
Heavy Duty Welded Steel Fixed Castor Cast Iron Wheel

Bracket: BO series

  • solid welded steel construction, zinc-plated, blue-passivated, Cr6-free

Wheel: G series

  • rugged grey cast iron, hardness 180–220 HB, grease nipple, lacquered, colour silver

Other features:

  • chemical resistance to many aggressive substances
  • consider the surface pressure on sensitive floors due to high point loads
  • to be lubricated according to the application temperature

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BO-G 127G
BO-G 127IK
BO-G 127K
BO-G 150G
BO-G 150IK
BO-G 150K
BO-G 200G
BO-G 200IK
BO-G 200K
BO-G 250G
BO-G 250IK
BO-G 250K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Maximum temperature resistance
(°C)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

108.38 €

1 7 Days 245485.01 to 750.00Heat Resistance20050plain bore170396812550130-30750

168.02 €

1 23 Days 245485.01 to 750.00-20050Ball bearing170489212550130-30750

130.22 €

1 7 Days 295485.01 to 750.00Heat Resistance25060Ball bearing170486812550120-25750

123.98 €

1 7 Days 295750.01 or MoreHeat Resistance25060plain bore200481215050130-30900

177.37 €

1 23 Days 295750.01 or More-25060Ball bearing200509015050130-30900

139.57 €

1 7 Days 245750.01 or More-20080Ball bearing200509215050120-25900

144.39 €

1 7 Days 245Up to 35.00-20080plain bore245665020050130-301100

197.32 €

1 23 Days 170Up to 35.00-12550Ball bearing245653520050130-301000

159.52 €

1 7 Days 200Up to 35.00-15050Ball bearing245653520050120-251100

232.43 €

1 7 Days 205Up to 35.00-16050plain bore2951032525060130-301200

335.30 €

1 23 Days 245Up to 35.00-20050Ball bearing2951137625060130-301250

252.28 €

1 7 Days 245Up to 35.00-20080Ball bearing2951144525060120-251200

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Others Plate Length L(mm) 140
Plate Width W(mm) 110 Material (details) Tread material: Metal, Wheel body material: rugged grey cast iron Material Metal
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 180–220 HB Tread color silver Wheel body color silver grey
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking no

Tech Support