Heavy Duty Welded Steel Fixed Castor, BO-PO Series (Part Numbers)

Heavy Duty Welded Steel Fixed Castor, BO-PO Series
Heavy Duty Welded Steel Fixed Castor, Nylon Wheel

Bracket: BO series

  • solid welded steel construction, zinc-plated, blue-passivated, Cr6-free

Wheel: PO series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BO-PO 127K
BO-PO 150G
BO-PO 150G-ELS
BO-PO 150K
BO-PO 150K-ELS
BO-PO 160G
BO-PO 160G-ELS
BO-PO 160K
BO-PO 160K-ELS
BO-PO 200G
BO-PO 200G-ELS
BO-PO 200K
BO-PO 200K-ELS
BO-PO 250G
BO-PO 250K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Tread color Wheel body color Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

114.27 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type205320.01 to 485.00-16050Ball bearing1702328125natural whitenatural white-20400

100.59 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type205320.01 to 485.00Conductivity16050plain bore2002233150natural whitenatural white-25400

128.01 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245320.01 to 485.00-20050plain bore2002309150greygrey-25400

120.45 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245320.01 to 485.00Conductivity20050Ball bearing2002553150natural whitenatural white-20400

147.88 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245320.01 to 485.00-20050Ball bearing2002601150greygrey-20400

104.96 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245320.01 to 485.00Conductivity20050plain bore2052333160natural whitenatural white-25450

134.92 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type295320.01 to 485.00-25050plain bore2052426160greygrey-25450

123.08 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type295320.01 to 485.00-25050Ball bearing2052612160natural whitenatural white-20450

153.02 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170320.01 to 485.00-12553Ball bearing2052630160greygrey-20450

122.25 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170485.01 to 750.00-12550plain bore2452724200natural whitenatural white-25600

163.58 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type205485.01 to 750.00-16050plain bore2452986200greygrey-25600

138.74 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type205485.01 to 750.00-16050Ball bearing2452954200natural whitenatural white-20600

180.07 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.00-20050Ball bearing2452934200greygrey-20600

195.31 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245Up to 35.00-20050plain bore2953428250natural whitenatural white-251000

218.67 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245Up to 35.00-20080Ball bearing2953810250natural whitenatural white-201000

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Plate Length L(mm) 140 Plate Width W(mm) 110
Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic Product type fixed castor
Wheel width(mm) 50 Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 70 Shore D Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 80

Tech Support