Configure

Light Duty Fixed Castor, BPA-PATH Series

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items

Caster Type

Mounting Height H

(mm)

Wheel Characteristics

Wheel Dia. D

(mm)

Wheel Width B

(mm)

Bearing type

Total height

(mm)

Weight

(g)

Wheel diameter

(mm)

Wheel width

(mm)

Minimum temperature resistance

(°C)

Load capacity at 3 km/h

(kg)

Minimum order quantity
Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type
100
-
75
23
plain bore
71
148
50
19
-25
75
1 pieces
Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type
125
-
100
32
Ball bearing (C)
71
156
50
19
-20
75
1 pieces
Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type
125
-
100
32
Ball bearing (C)
71
160
50
19
-20
50
1 pieces
Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type
125
-
100
32
plain bore
100
219
75
25
-25
75
1 pieces
Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type
125
Conductivity
100
32
Ball bearing (C)
100
273
75
25
-20
75
1 pieces
Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type
125
Conductivity
100
32
Ball bearing (C)
100
275
75
25
-20
65
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
9.12 €
( 10.85 € )
5 working days
13.34 €
( 15.87 € )
5 working days
19.75 €
( 23.50 € )
7 working days
14.98 €
( 17.83 € )
7 working days
18.97 €
( 22.57 € )
5 working days
32.14 €
( 38.25 € )
7 working days

More Information

Basic information

Light Duty Fixed Castor, with Top Plate Fitting, Wheel, with Thermoplastic Polyurethane Tread, with Nylon Wheel Centre

Bracket: BPA series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: PATH series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 94 Shore A, colour dark grey, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour silver grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C