Pressed Steel Fixed Castor, B-PATH Series

Pressed Steel Fixed Castor, B-PATH Series
Pressed Steel Fixed Castor, Medium Duty Design, with Top Plate Fitting Wheel, with Thermoplastic Polyurethane Tread, with Nylon Wheel Centre

Bracket: B series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: PATH series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 94 Shore A, colour dark grey, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour silver grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-PATH 80G
B-PATH 80KF
B-PATH 80KF-ELS
B-PATH 100G
B-PATH 100G-FS
B-PATH 100KF
B-PATH 100KF-ELS
B-PATH 100KF-ELS-FS
B-PATH 100KF-FS
B-PATH 125G
B-PATH 125G-FS
B-PATH 125KF
B-PATH 125KF-ELS
B-PATH 125KF-ELS-FS
B-PATH 125KF-FS
B-PATH 160G
B-PATH 160G-FS
B-PATH 160KA
B-PATH 160KA-ELS
B-PATH 160KA-ELS-FS
B-PATH 160KA-FS
B-PATH 160R
B-PATH 160R-FS
B-PATH 200G
B-PATH 200G-FS
B-PATH 200KA
B-PATH 200KA-ELS
B-PATH 200KA-ELS-FS
B-PATH 200KA-FS
B-PATH 200R
B-PATH 200R-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

20.17 €

1 5 Days 100140.01 to 220.00-100857525plain bore1023588032-25150

24.10 €

1 5 Days 100140.01 to 220.00Conductivity100857525Ball bearing (C)1024098032-20150

36.48 €

1 5 Days 10080.01 to 140.00-100857525Ball bearing (C)1024148032-20100

26.35 €

1 5 Days 150140.01 to 220.00-1008512532plain bore12554110032-25200

62.71 €

1 23 Days 150140.01 to 220.00-1008512532plain bore12573910032-25200

32.09 €

1 5 Days 150140.01 to 220.00Conductivity1008512532Ball bearing (C)12559210032-20200

47.97 €

1 5 Days 15080.01 to 140.00Conductivity1008512532Ball bearing (C)12560410032-20130

84.34 €

1 23 Days 15080.01 to 140.00-1008512532Ball bearing (C)12575010032-20130

68.45 €

1 23 Days 195140.01 to 220.00-1008516040Ball bearing (C)12578510032-20200

31.40 €

1 5 Days 195220.01 to 320.00-1008516040plain bore15065112532-25250

67.77 €

1 23 Days 195220.01 to 320.00-1008516040plain bore15091812532-25250

36.69 €

1 5 Days 195220.01 to 320.00Conductivity1008516040Ball bearing (C)15071112532-20250

57.60 €

1 5 Days 195140.01 to 220.00-1008516040Ball bearing (C)15072912532-20160

93.97 €

1 23 Days 195140.01 to 220.00-1008516040Ball bearing (C)15099412532-20160

73.05 €

1 23 Days 195220.01 to 320.00-1008516040Ball bearing (C)15097212532-20250

61.00 €

1 7 Days 235320.01 to 485.00-14011020040plain bore195125716040-25400

100.60 €

1 23 Days 235320.01 to 485.00-14011020040plain bore195186416040-25400

60.23 €

1 5 Days 235320.01 to 485.00-14011020040Ball bearing (C)195133216040-20400

102.72 €

1 5 Days 235220.01 to 320.00Conductivity14011020040Ball bearing (C)195136216040-20260

142.33 €

1 23 Days 202220.01 to 320.00-14011016050Ball bearing (C)195195016040-20260

99.85 €

1 23 Days 235320.01 to 485.00Conductivity14011020040Ball bearing (C)195191716040-20400

65.08 €

1 5 Days 235320.01 to 485.00-14011020040roller bearing195135616040-25400

104.70 €

1 23 Days 235320.01 to 485.00-14011020040roller bearing195196416040-25400

80.08 €

1 7 Days 235320.01 to 485.00-14011020040plain bore235150620040-25400

121.88 €

1 23 Days 102320.01 to 485.00-1401108032plain bore235219020040-25400

80.78 €

1 5 Days 102320.01 to 485.00-1401108032Ball bearing (C)235156720040-20400

127.33 €

1 7 Days 102320.01 to 485.00Conductivity1401108032Ball bearing (C)235162820040-20325

169.13 €

1 23 Days 71320.01 to 485.00-1401105019Ball bearing (C)235226020040-20325

122.56 €

1 23 Days 71320.01 to 485.00Conductivity1401105019Ball bearing (C)235226420040-20400

86.22 €

1 7 Days 71320.01 to 485.00-1401105019roller bearing235162020040-25400

128.02 €

1 23 Days 71320.01 to 485.00Conductivity1401105019roller bearing235229020040-25400

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6
Material Polyurethane Product type fixed castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 94 Shore A Tread color dark grey
Wheel body color silver grey Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70

Tech Support