Light Duty Fixed Castor, BPA-VPA Series (Part Numbers)

Light Duty Fixed Castor, BPA-VPA Series
Light Duty Fixed Castor, with Top Plate Fitting, Wheel, with Solid Rubber Tyres, with Synthetic Rim, BPA-VPA Series

Bracket: BPA series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: VPA series

  • tyre: high-quality solid rubber, hardness 80 Shore A, colour grey, non-marking, non-staining
  • rim: high-quality nylon 6 or polypropylene in the electrically conductive version "-EL", impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BPA-VPA 50G
BPA-VPA 50G-FA
BPA-VPA 50K
BPA-VPA 50K-EL
BPA-VPA 75G
BPA-VPA 75G-FA
BPA-VPA 75K
BPA-VPA 75K-EL
BPA-VPA 75K-EL-FA
BPA-VPA 75K-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Material (details) Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Load capacity at 3 km/h
(kg)

9.48 €

1 5 Days 10035.01 to 80.00Conductivity7525plain boreTread material: Rubber, Wheel body material: high-quality nylon 6711595018greyyesyes40

14.54 €

1 7 Days 10035.01 to 80.00Conductivity7525plain boreTread material: Rubber, Wheel body material: high-quality nylon 6711615018greyyesyes40

11.87 €

1 5 Days 10035.01 to 80.00-7525Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 6711875018greyyesyes40

15.21 €

1 7 Days 170Up to 35.00-10040Ball bearingTread material: Rubber, Wheel body material: high-quality polypropylene711825018blacknono30

12.35 €

1 5 Days 17035.01 to 80.00-10040plain boreTread material: Rubber, Wheel body material: high-quality nylon 61002477525greyyesyes60

17.40 €

1 7 Days 19235.01 to 80.00-12540plain boreTread material: Rubber, Wheel body material: high-quality nylon 61002527525greyyesyes60

14.92 €

1 5 Days 19235.01 to 80.00-12540Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 61002857525greyyesyes60

19.08 €

1 7 Days 22535.01 to 80.00-12550Ball bearingTread material: Rubber, Wheel body material: high-quality polypropylene1002767525blacknono45

24.14 €

1 7 Days 22535.01 to 80.00-12550Ball bearingTread material: Rubber, Wheel body material: high-quality polypropylene1002787525blacknono45

19.95 €

1 7 Days 25535.01 to 80.00-15050Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 61002907525greyyesyes60

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Plate Length L(mm) 60
Plate Width W(mm) 60 Material Rubber Product type fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 80 Shore A
Wheel body color black Tread hydrolysis-resistant no Rustproof no
Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

Tech Support