Wheel: PO series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BPXA-PO 50G |
BPXA-PO 76G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel Characteristics | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | |
---|---|---|---|---|---|---|---|---|---|
30.48 € | 1 | 5 Days | Conductivity | 71 | 135 | 50 | 18 | ||
35.50 € | 1 | 7 Days | - | 100 | 182 | 75 | 23 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Mounting Height H(mm) | 100 | Load Range(daN) | 35.01 to 80.00 |
---|---|---|---|---|---|
Wheel Material | Engineering Plastics | Plate Length L(mm) | 60 | Plate Width W(mm) | 60 |
Wheel Dia. D(mm) | 75 | Wheel Width B(mm) | 25 | Bearing type | plain bore |
Material (details) | Tread material: Synthetic, Wheel body material: high-quality nylon 6 | Material | Synthetic | Product type | fixed castor |
Suitable for autoclaves | no | Mounting type | top plate | Tread and tyre hardness | 70 Shore D |
Tread color | natural white | Wheel body color | natural white | Tread hydrolysis-resistant | no |
Non-staining | yes | Rustproof | yes | Non-marking | yes |
Maximum temperature resistance(°C) | 80 | Minimum temperature resistance(°C) | -25 | Load capacity at 3 km/h(kg) | 75 |
Configure