Stainless Steel Light Duty Fixed Castor, BPXA-TPA Series

Stainless Steel Light Duty Fixed Castor, BPXA-TPA Series
Stainless Steel Light Duty Fixed Castor, with Top Plate Fitting, Wheel, with Thermoplastic Rubber Tread, with Polypropylene Wheel Centre, BPXA-TPA Series

Bracket: BPXA series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant

Wheel: TPA series

  • tread: high-quality thermoplastic rubber-elastomer (TPE), hardness 85 Shore A, colour grey, non-marking, oil containing
  • wheel centre: high-quality polypropylene, impact resistant, colour silver grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C
  • tread contains oil, may stain sensitive surfaces. alternatives: series VPA, VPP, POES, POEV, PATH

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BPXA-TPA 50G
BPXA-TPA 50G-ELS
BPXA-TPA 50KFD
BPXA-TPA 50KFD-ELS
BPXA-TPA 75G
BPXA-TPA 75G-ELS
BPXA-TPA 75KFD
BPXA-TPA 75KFD-ELS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Wheel body color Rustproof Load capacity at 3 km/h
(kg)

30.30 €

1 5 Days 10035.01 to 80.00Conductivity7525plain bore711385019silver greyyes50

35.05 €

1 7 Days 71Up to 35.00-5018plain bore711395019blackyes30

36.80 €

1 7 Days 10035.01 to 80.00-7525Ball bearing (C)711505019silver greyno50

41.55 €

1 7 Days 146Up to 35.00Heat Resistance / Conductivity10524Ball bearing (C)711525019blackno30

36.13 €

1 7 Days 14635.01 to 80.00Heat Resistance10524plain bore1002007525silver greyyes75

42.37 €

1 7 Days 14635.01 to 80.00Heat Resistance / Conductivity10524plain bore1002067525blackyes50

43.76 €

1 7 Days 14635.01 to 80.00Heat Resistance10524Ball bearing (C)1002527525silver greyno75

50.00 €

1 7 Days 16435.01 to 80.00Heat Resistance / Conductivity12030Ball bearing (C)1002587525blackno50

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Plate Length L(mm) 60
Plate Width W(mm) 60 Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene Material Rubber
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 85 Shore A Tread color grey Tread hydrolysis-resistant no
Non-staining no Non-marking yes Maximum temperature resistance(°C) 60
Minimum temperature resistance(°C) -20

Tech Support