Configure
  • Total height(mm)
  • Weight(g)
  • Wheel diameter(mm)
  • Wheel width(mm)
  • Load capacity at 3 km/h(kg)
  • Est. shipping days
    • All
    • Within 7 working days

Stainless Steel Light Duty Fixed Castor, BRXA-VPA Series

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

Total height

(mm)

Weight

(g)

Wheel diameter

(mm)

Wheel width

(mm)

Load capacity at 3 km/h

(kg)

Minimum order quantity
69
104
50
18
40
1 pieces
98
186
75
25
60
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
19.95 €
( 23.74 € )
7 working days
25.63 €
( 30.50 € )
7 working days

More Information

Basic information

Stainless Steel Light Duty Fixed Castor, with Bolt Hole, Wheel, with Solid Rubber Tyres, with Synthetic Rim, BRXA-VPA Series

Bracket: BRXA series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant

Wheel: VPA series

  • tyre: high-quality solid rubber, hardness 80 Shore A, colour grey, non-marking, non-staining
  • rim: high-quality nylon 6 or polypropylene in the electrically conductive version "-EL", impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C