Heavy Duty Welded Steel Twin Wheel Fixed Castor, BSD-GB Series

Heavy Duty Welded Steel Twin Wheel Fixed Castor, BSD-GB Series
Heavy Duty Welded Steel Twin Wheel Fixed Castor, Heavy Duty Wheel, with Blickle Besthane® Polyurethane Tread, with Cast Iron Wheel Centre

Bracket: BSD series

  • particularly robust welded steel construction, zinc-plated, yellow-passivated, Cr6-free or lacquered, red

Wheel: GB series

  • tread: high-quality polyurethane elastomer Blickle Besthane®, hardness 92 Shore A, colour brown, non-marking, non-staining
  • wheel centre: rugged grey cast iron, with grease nipple from wheel Ø 150 mm, lacquered, colour silver

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C
  • Fixed castors: long side of plate parallel to the wheel axle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BSD-GB 100K
BSD-GB 128K
BSD-GB 150K-35
BSD-GB 200K-35
BSD-GB 202K
BSD-GB 250K
BSD-GB 252K
BSD-GB 302K
BSD-GB 304K
BSD-GB 404K-42
BSD-GB 504K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

302.13 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type390750.01 or More14011030080145377010040810

534.07 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type390Up to 35.001751403001001859390125601500

539.52 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type530Up to 35.001751404001002159520150501400

577.95 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type630Up to 35.0017514050015026012680200501800

996.65 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type160Up to 35.002552001004028026222200802850

1,141.38 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type205Up to 35.002552001255533026400250602700

1,360.18 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type230Up to 35.002552001505533033750250803700

1,597.57 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type290Up to 35.002552002005539041600300804300

2,621.46 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type380Up to 35.0030020025065390548203001005400

4,773.80 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type500Up to 35.00400300300110530995304001006800

9,483.30 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type600Up to 35.0040030040011063020420050015012000

Loading...

  1. 1

Basic information

Wheel Material Others Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: rugged grey cast iron
Material Polyurethane Product type twin wheel fixed castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 92 Shore A Tread color brown
Wheel body color silver Tread hydrolysis-resistant yes Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20

Tech Support