Heavy Duty Welded Steel Twin Wheel Fixed Castor, BSD-GSPO Series

Heavy Duty Welded Steel Twin Wheel Fixed Castor, BSD-GSPO Series
Heavy Duty Welded Steel Twin Wheel Fixed Castor, Heavy Duty Wheel Made of Compressed Cast Nylon

Bracket: BSD series

  • particularly robust welded steel construction, zinc-plated, yellow-passivated, Cr6-free or lacquered, red

Wheel: GSPO series

  • high-quality cast nylon, reaction-injected, impact resistant, hardness 80 Shore D, colour natural beige

Other features:

  • high chemical resistance to many aggressive substances
  • reduced moisture absorption
  • operating temperature: -20 °C to +80 °C, reduced load capacity over +35 °C
  • consider the surface pressure on sensitive floors due to high point loads
  • Fixed castors: long side of plate parallel to the wheel axle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BSD-GSPO 80K
BSD-GSPO 100K
BSD-GSPO 125K
BSD-GSPO 150K
BSD-GSPO 200K
BSD-GSPO 250K
BSD-GSPO 302K
BSD-GSPO 400K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

259.50 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type39014011030080125264780401750

406.50 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type12517514080401604681100402250

748.27 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type1852552001255020512236125553600

911.66 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type2152552001505023013918150554500

1,142.07 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type2602552002005029017126200555400

2,887.67 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type2804003002008038051980250659000

7,403.41 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type3305004002506050010954030011018000

9,453.08 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type3305004002508060013450040011020000

Loading...

  1. 1

Basic information

Load Range(daN) Up to 35.00 Wheel Material Engineering Plastics Bearing type Ball bearing
Material (details) Tread material: Synthetic, Wheel body material: high-quality cast nylon Material Synthetic Product type twin wheel fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 80 Shore D
Tread color natural beige Wheel body color natural beige Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -20

Tech Support