Heavy Duty Welded Steel Twin Wheel Fixed Castor, BSD-GST Series

Heavy Duty Welded Steel Twin Wheel Fixed Castor, BSD-GST Series
Heavy Duty Welded Steel Twin Wheel Fixed Castor, Heavy Duty Wheel, with Blickle Softhane® Polyurethane Tread, with Cast Iron Wheel Centre

Bracket: BSD series

  • particularly robust welded steel construction, zinc-plated, yellow-passivated, Cr6-free or lacquered, red

Wheel: GST series

  • tread: high-quality polyurethane elastomer Blickle Softhane®, hardness 75 Shore A, colour green, non-marking, non-staining
  • wheel centre: rugged grey cast iron, with grease nipple from wheel Ø 160 mm, lacquered, colour silver

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C
  • Fixed castors: long side of plate parallel to the wheel axle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BSD-GST 127K
BSD-GST 150K-35
BSD-GST 200K-35
BSD-GST 202K
BSD-GST 250K
BSD-GST 252K
BSD-GST 302K
BSD-GST 304K
BSD-GST 404K-42
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

487.80 €

1 7 Days 390750.01 or More175140300100185875012550900

481.20 €

1 7 Days 530Up to 35.001751404001002158740150501100

548.04 €

1 7 Days 145Up to 35.001751401004026012150200501600

1,039.35 €

1 7 Days 185Up to 35.002552001255028026000200802400

1,192.55 €

1 7 Days 215Up to 35.002552001505033025600250602400

1,200.67 €

1 7 Days 260Up to 35.002552002005033030000250802800

1,526.27 €

1 7 Days 280Up to 35.002552002008039038250300803600

2,397.05 €

1 23 Days 330Up to 35.0030020025060390495303001004500

4,952.50 €

1 23 Days 330Up to 35.00400300250805301054004001006000

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Others Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: rugged grey cast iron Material Polyurethane Product type twin wheel fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 75 Shore A
Tread color green Wheel body color silver Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support