Heavy Duty Welded Steel Fixed Castor, BSFE-GTH Series (BSFE-GTH 200K)

Heavy Duty Welded Steel Fixed Castor, BSFE-GTH Series BSFE-GTH 200K

Product Details:

Manufacturer part number: BSFE-GTH 200K

Brand: BLICKLE

Price: 362.48

Delivery time: 7 Days


Technical Data:

Mounting Height H: 265 mm

Load Range: Up to 35.00 daN

Plate Length L: 140 mm

Plate Width W: 110 mm

Wheel Dia. D: 200 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BSFE-GTH 200K

Part Number
BSFE-GTH 200K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

362.48 €

1 7 Days 265Up to 35.001401102005026510440200501000

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Others Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: rugged grey cast iron Material Polyurethane Product type spring-loaded fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 92 Shore A
Tread color light brown Wheel body color silver Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

This page is Heavy Duty Welded Steel Fixed Castor, BSFE-GTH Series, part number BSFE-GTH 200K.
You can find the detail information about specifications and dimensions on part number BSFE-GTH 200K.

Variation of this product

Part Number
BSFE-GTH 160K
BSFE-GTH 202K
BSFE-GTH 250K
BSFE-GTH 252K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

345.17 €

1 7 Days 265750.01 or More14011020050245941016050800

690.08 €

1 7 Days 275Up to 35.001751402008027516360200801600

749.17 €

1 7 Days 275Up to 35.001751402008031517312250601500

1,195.45 €

1 23 Days 315Up to 35.002001602506331525800250801800

Tech Support