Heavy Duty Welded Steel Fixed Castor, BS-GEV Series

Heavy Duty Welded Steel Fixed Castor, BS-GEV Series
Heavy Duty Welded Steel Fixed Castor, Heavy Duty Wheel, with Elastic Solid Rubber Tyre, with Cast Iron Wheel Centre

Bracket: BS series

  • particularly robust welded steel construction
  • zinc-plated, yellow-passivated, Cr6-free

Wheel: GEV series

  • tyre: high-quality elastic solid rubber in smooth rolling quality, hardness 65 Shore A, colour black
  • wheel centre: rugged grey cast iron, with grease nipple, lacquered, colour anthracite

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +60 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BS-GEV 302K
BS-GEV 400K
BS-GEV 520K
BS-GEV 620K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

612.89 €

1 7 Days 1702001601255535518450300901080

849.16 €

1 7 Days 2052001601505547025610400751200

1,791.19 €

1 23 Days 20520016015055580501005201001830

4,069.14 €

1 23 Days 205250270150807101530006202004540

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type Load Range(daN) Up to 35.00 Wheel Material Others
Bearing type Ball bearing Material (details) Tread material: Rubber, Wheel body material: rugged grey cast iron Material Rubber
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 65 Shore A Tread color black Wheel body color anthracite
Tread hydrolysis-resistant no Non-staining no Rustproof no
Non-marking no Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -20

Tech Support