Heavy Duty Welded Steel Fixed Castor, BS-SPKGSPO Series

Heavy Duty Welded Steel Fixed Castor, BS-SPKGSPO Series
Heavy Duty Welded Steel Fixed Castor Heavy Duty Flanged Wheels Made From Compressed Cast Nylon

Bracket: BS series

  • particularly robust welded steel construction
  • zinc-plated, yellow-passivated, Cr6-free

Wheel: SPKGSPO series

  • high-quality cast nylon, impact resistant, hardness 80 Shore D, colour natural beige

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +80 °C, reduced load capacity over +35 °C
  • the load capacities provided in the table refer to the allocation of flanged wheels to rail profiles in accordance with DIN 536 specified below (crane rail standard):
    SPKGSPO 50G–SPKGSPO 200K,
    SPKGSPO 250K: A45
    SPKGSPO 201K, SPKGSPO 251K: A55

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BS-SPKGSPO 100K
BS-SPKGSPO 125K
BS-SPKGSPO 150K
BS-SPKGSPO 200K
BS-SPKGSPO 201K
BS-SPKGSPO 250K
BS-SPKGSPO 251K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

214.83 €

1 23 Days 157485.01 to 750.0014011010050157240010046600

234.90 €

1 7 Days 170485.01 to 750.0014011012550170265012546750

313.24 €

1 7 Days 200750.01 or More14011015060200306015046900

444.60 €

1 23 Days 245Up to 35.00140110200602454532200531300

780.08 €

1 23 Days 305Up to 35.00175140250752458360200802500

925.45 €

1 23 Days 380Up to 35.00175140300903058534250652100

1,176.12 €

1 23 Days 480Up to 35.002001604009030511600250803000

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Bearing type Ball bearing
Material (details) Tread material: Synthetic, Wheel body material: high-quality cast nylon Material Synthetic Product type fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 80 Shore D
Tread color natural beige Wheel body color natural beige Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -20

Tech Support