Heavy Duty Welded Steel Fixed Castor, BS-SPKVS Series

Heavy Duty Welded Steel Fixed Castor, BS-SPKVS Series
Heavy Duty Welded Steel Fixed Castor, Solid Steel Flanged Wheel

Bracket: BS series

  • particularly robust welded steel construction
  • zinc-plated, yellow-passivated, Cr6-free

Wheel: SPKVS series

  • heat-treatable steel, hardness 190–230 HB

Other features:

  • chemical resistance to many aggressive substances
  • operating temperature:
    ball bearing version: -20 °C to +120 °C
    heat-resistant ball bearing version: -30 °C to +300 °C, load capacity reduced by 50% at +300 °C
  • the load capacities provided in the table refer to the allocation of flanged wheels to rail profiles in accordance with DIN 536 specified below (crane rail standard):
    SPKVS 50K–SPKVS 200K: A45
    SPKVS 250K: A55
    SPKVS 300K–SPKVS 400K: A65

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BS-SPKVS 100K
BS-SPKVS 125K
BS-SPKVS 150K
BS-SPKVS 200K
BS-SPKVS 250K
BS-SPKVS 300K
BS-SPKVS 400K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate Length L
(mm)
Plate Width W
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

227.40 €

1 23 Days 1401101574670100501200

255.05 €

1 7 Days 1401101706300125501500

359.91 €

1 23 Days 1401102009752150601750

815.80 €

1 23 Days 17514024518970200602500

1,334.92 €

1 23 Days 20016030534130250754000

2,769.75 €

1 23 Days 25520038061040300906000

4,879.06 €

1 23 Days 400300480123380400909000

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type Mounting Height H(mm) 170 Load Range(daN) Up to 35.00
Wheel Material Steel Wheel Dia. D(mm) 125 Wheel Width B(mm) 50
Bearing type Ball bearing Material (details) Tread material: Metal, Wheel body material: heat-treatable steel Material Metal
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 190–230 HB Tread color silver Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 120 Minimum temperature resistance(°C) -20

Tech Support