Pressed Steel Fixed Castor, B-VSTH Series

Pressed Steel Fixed Castor, B-VSTH Series
Pressed Steel Fixed Castor, Medium Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Steel Wheel Centre

Bracket: B series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: VSTH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: steel

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B-VSTH 60K

Part Number
B-VSTH 60K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

73.32 €

1 5 Days

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 195 Load Range(daN) 140.01 to 220.00
Wheel Material Steel Plate Length L(mm) 100 Plate Width W(mm) 85
Wheel Dia. D(mm) 160 Wheel Width B(mm) 40 Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: steel Material Polyurethane Product type fixed castor
Total height(mm) 80 Weight(g) 558 Wheel diameter(mm) 60
Wheel width(mm) 35 Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 92 Shore A Tread color light brown Wheel body color silver
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20
Load capacity at 4 km/h(kg) 200 Load capacity at 3 km/h(kg) 200

This page is Pressed Steel Fixed Castor, B-VSTH Series, part number B-VSTH 60K.
You can find the detail information about specifications and dimensions on part number B-VSTH 60K.

Tech Support