Pressed Steel Fixed Castor, B-VWPP Series

Pressed Steel Fixed Castor, B-VWPP Series
Pressed Steel Fixed Castor, Medium Duty Design, with Top Plate Fitting, Wheel, with 'Blickle Soft' Soft Rubber Tyre, with Synthetic Rim

Bracket: B series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: VWPP series

  • tyre: soft rubber "Blickle Soft", hardness 50 Shore A, colour black (wheel Ø 260 mm with additional hard rubber core)
  • rim: high-quality polypropylene, impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C
  • wheel Ø 260 mm with additional hard rubber core
  • puncture-proof alternatives for pneumatic tyres

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-VWPP 125G
B-VWPP 125G-FA
B-VWPP 125G-SG
B-VWPP 125G-SG-FA
B-VWPP 125R
B-VWPP 125R-FA
B-VWPP 125R-SG
B-VWPP 125R-SG-FA
B-VWPP 160G
B-VWPP 160G-FA
B-VWPP 160G-SG
B-VWPP 160G-SG-FA
B-VWPP 160R
B-VWPP 160R-FA
B-VWPP 160R-SG
B-VWPP 160R-SG-FA
B-VWPP 200G
B-VWPP 200G-FA
B-VWPP 200G-SG
B-VWPP 200G-SG-FA
B-VWPP 200R
B-VWPP 200R-FA
B-VWPP 200R-SG
B-VWPP 200R-SG-FA
B-VWPP 260G
B-VWPP 260K
B-VWPP 260R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Load capacity at 4 km/h
(kg)

30.02 €

1 7 Days 15035.01 to 80.00-1008512538plain bore15075612538blacknono50

37.60 €

1 7 Days 19535.01 to 80.00-1008516040plain bore15078012538blacknono50

33.23 €

1 7 Days 19535.01 to 80.00-1008516040plain bore15077412538greyyesyes50

40.80 €

1 7 Days 19535.01 to 80.00-1008516040plain bore15079512538greyyesyes50

34.20 €

1 7 Days 19535.01 to 80.00-1008516040roller bearing15078412538blacknono50

41.78 €

1 7 Days 19535.01 to 80.00-1008516040roller bearing15082212538blacknono50

37.40 €

1 23 Days 19535.01 to 80.00-1008516040roller bearing15080812538greyyesyes50

44.98 €

1 7 Days 19535.01 to 80.00-1008516040roller bearing15082712538greyyesyes50

49.69 €

1 7 Days 19535.01 to 80.00-14011016040plain bore195135816040blacknono70

59.37 €

1 7 Days 23535.01 to 80.00-14011020050plain bore195141016040blacknono70

57.06 €

1 7 Days 23535.01 to 80.00-14011020050plain bore195138216040greyyesyes70

66.75 €

1 7 Days 23535.01 to 80.00-14011020050plain bore195148316040greyyesyes70

61.32 €

1 7 Days 23535.01 to 80.00-14011020050roller bearing195146216040blacknono70

71.00 €

1 7 Days 23535.01 to 80.00-14011020050roller bearing195155916040blacknono70

68.70 €

1 7 Days 23535.01 to 80.00-14011020050roller bearing195147716040greyyesyes70

78.38 €

1 7 Days 23535.01 to 80.00-14011020050roller bearing195156516040greyyesyes70

65.81 €

1 7 Days 23580.01 to 140.00-14011020050plain bore235198120050blacknono100

76.85 €

1 7 Days 30880.01 to 140.00-14011026085plain bore235210020050blacknono100

76.10 €

1 7 Days 30880.01 to 140.00-14011026085plain bore235202420050greyyesyes100

87.13 €

1 7 Days 30880.01 to 140.00-14011026085plain bore235210920050greyyesyes100

79.40 €

1 7 Days 12580.01 to 140.00-14011010032roller bearing235206820050blacknono100

90.45 €

1 7 Days 12580.01 to 140.00-14011010032roller bearing235218420050blacknono100

89.69 €

1 7 Days 12580.01 to 140.00Conductivity14011010032roller bearing235209520050greyyesyes100

100.73 €

1 7 Days 15080.01 to 140.00-14011012532roller bearing235220520050greyyesyes100

213.98 €

1 7 Days 150140.01 to 220.00-22013012532plain bore308592026085blacknono200

228.63 €

1 7 Days 150140.01 to 220.00Conductivity22013012532Ball bearing308608926085blacknono200

215.80 €

1 7 Days 195140.01 to 220.00-22013016040roller bearing308610526085blacknono200

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene
Material Rubber Product type fixed castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 50 Shore A Wheel body color black
Tread hydrolysis-resistant no Rustproof no Maximum temperature resistance(°C) 60
Minimum temperature resistance(°C) -20

Tech Support