Stainless Steel Fixed Castor, BX-TPA Series (Part Numbers)

Stainless Steel Fixed Castor, BX-TPA Series
Stainless Steel Fixed Castor, with Top Plate Fitting, Wheel, with Thermoplastic Rubber Tread, with Polypropylene Wheel Centre

Bracket: BX series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant

Wheel: TPA series

  • tread: high-quality thermoplastic rubber-elastomer (TPE), hardness 85 Shore A, colour grey, non-marking, oil containing
  • wheel centre: high-quality polypropylene, impact resistant, colour silver grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C
  • tread contains oil, may stain sensitive surfaces. alternatives: series VPA, VPP, POES, POEV, PATH

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BX-TPA 80G
BX-TPA 80G-ELS
BX-TPA 80KFD
BX-TPA 80KFD-ELS
BX-TPA 102G
BX-TPA 102G-ELS
BX-TPA 102KFD
BX-TPA 102KFD-ELS
BX-TPA 127G
BX-TPA 127G-ELS
BX-TPA 127KFD
BX-TPA 127KFD-ELS
BX-TPA 160G
BX-TPA 160G-ELS
BX-TPA 160XR
BX-TPA 200G
BX-TPA 200G-ELS
BX-TPA 200XR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Wheel body color Rustproof Load capacity at 4 km/h
(kg)

42.37 €

1 7 Days 15080.01 to 140.00-1008512538plain bore1023228032silver greyyes100

47.80 €

1 7 Days 19035.01 to 80.00-1008515040plain bore1023358032blackyes65

49.26 €

1 7 Days 19080.01 to 140.00-1008515040Ball bearing (C)1023728032silver greyno100

54.70 €

1 7 Days 19035.01 to 80.00-1008515040Ball bearing (C)1023788032blackno65

52.55 €

1 7 Days 15080.01 to 140.00Conductivity1008512532plain bore12550710032silver greyyes110

60.82 €

1 7 Days 19535.01 to 80.00-1008516040plain bore12551810032blackyes70

61.81 €

1 7 Days 19580.01 to 140.00Conductivity1008516040Ball bearing (C)12555910032silver greyno110

70.09 €

1 7 Days 19535.01 to 80.00-1008516040Ball bearing (C)12557010032blackno70

57.58 €

1 7 Days 23580.01 to 140.00-1008520040plain bore15058412532silver greyyes125

66.30 €

1 7 Days 23535.01 to 80.00Conductivity1008520040plain bore15061012532blackyes80

66.09 €

1 7 Days 23580.01 to 140.00-1008520040Ball bearing (C)15064712532silver greyno125

74.80 €

1 7 Days 10235.01 to 80.00-100858032Ball bearing (C)15067612532blackno80

122.61 €

1 7 Days 102140.01 to 220.00Conductivity1401108032plain bore195112016040silver greyyes200

152.05 €

1 7 Days 10280.01 to 140.00-1401108032plain bore195114816040blackyes130

141.68 €

1 7 Days 102140.01 to 220.00Conductivity1401108032roller bearing195117916040silver greyyes200

133.20 €

1 7 Days 125220.01 to 320.00-14011010030plain bore235136720040silver greyyes250

171.24 €

1 7 Days 125140.01 to 220.00-14011010030plain bore235141920040blackyes160

155.03 €

1 7 Days 150220.01 to 320.00-14011012538roller bearing235145520040silver greyyes250

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene
Material Rubber Product type fixed castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 85 Shore A Tread color grey
Tread hydrolysis-resistant no Non-staining no Non-marking yes
Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

Tech Support