Wheel: POA series
Other features:
– speed: max. 1 km/h
– temperature: +15 °C to +30 °C
– hardness, horizontal tread without obstacles
– route: A cooling off period of 15 minutes is required after a maximum of 50 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
HRIG-POA 45G |
HRIG-POA 50G |
HRIG-POA 63G |
HRIG-POA 72G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
49.68 € | 1 | 5 Days | 72 | 45 | 18 | 72 | 408 | 45 | 18 | ||
65.05 € | 1 | 5 Days | 84 | 50 | 24 | 84 | 682 | 50 | 24 | ||
89.35 € | 1 | 5 Days | 102 | 63 | 30 | 102 | 1231 | 63 | 30 | ||
111.30 € | 1 | 5 Days | 120 | 72 | 32 | 120 | 1608 | 72 | 32 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | Load Range(daN) | Up to 35.00 | Wheel Material | Others |
---|---|---|---|---|---|
Bearing type | plain bore | Material | Synthetic | Product type | levelling castor |
Suitable for autoclaves | no | Mounting type | female thread | Tread and tyre hardness | 70 Shore D |
Tread color | black | Wheel body color | black | Tread hydrolysis-resistant | no |
Non-staining | yes | Rustproof | no | Non-marking | yes |
Maximum temperature resistance(°C) | 80 | Minimum temperature resistance(°C) | -25 |
Configure
Basic Attributes
Mounting Height H(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Type
Filter by standard shipping days
Optional Attributes