Levelling Castor, HRLSD-GTH Series

Levelling Castor, HRLSD-GTH Series
Levelling Castor, with Integrated Truck Lock and Top Plate Fitting, Welded Steel Version, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Cast Iron Wheel Centre

Bracket: HRLSD series

  • solid welded steel construction, zinc-plated, yellow-passivated, Cr6-free
  • axial grooved ball bearing ISO 104 and tapered roller bearing ISO 355 in the swivel head
  • dust and splash-proof
  • welded guide sleeve for extremely strong truck lock
  • wheels and truck lock can be levelled using a wrench (SW24)
  • Grease nipple

Wheel: GTH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: rugged grey cast iron, lacquered, colour silver

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C
  • Floor clearance with screwed in truck lock and levelling screw

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HRLSD-GTH 127K

Part Number
HRLSD-GTH 127K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

906.38 €

1 5 Days

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 150 Load Range(daN) Up to 35.00
Wheel Material Others Plate Length L(mm) 175 Plate Width W(mm) 140
Wheel Dia. D(mm) 125 Wheel Width B(mm) 40 Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: rugged grey cast iron Material Polyurethane Product type levelling castor
Total height(mm) 170 Weight(g) 14728 Wheel diameter(mm) 125
Wheel width(mm) 50 Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 92 Shore A Tread color light brown Wheel body color silver
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20
Load capacity at 4 km/h(kg) 1300

This page is Levelling Castor, HRLSD-GTH Series, part number HRLSD-GTH 127K.
You can find the detail information about specifications and dimensions on part number HRLSD-GTH 127K.

Tech Support