Levelling Castor, HRSP-GSPO Series

Levelling Castor, HRSP-GSPO Series
Levelling Castor, with Integrated Truck Lock and Top Plate Fitting, Heavy Duty Wheel Made of Compressed Cast Nylon

Bracket: HRSP series

  • die-cast aluminium, powder-coated, colour ivory
  • sealed ball bearing in the swivel head
  • steel top plate
  • truck lock made of aluminium
  • height adjustment with wrench
  • steel parts zinc-plated, blue-passivated, Cr6-free

Wheel: GSPO series

  • high-quality cast nylon, reaction-injected, impact resistant, hardness 80 Shore D, colour natural beige

Other features:

  • Load capacity determined under the following conditions:

    – speed: max. 1 km/h

    – temperature: +15 °C to +30 °C

    – hardness, horizontal tread without obstacles

    – route: A cooling off period of 15 minutes is required after a maximum of 50 m

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HRSP-GSPO 90G

Part Number
HRSP-GSPO 90G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

245.47 €

1 5 Days

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 190 Load Range(daN) Up to 35.00
Wheel Material Others Plate Length L(mm) 100 Plate Width W(mm) 100
Wheel Dia. D(mm) 150 Wheel Width B(mm) 50 Bearing type plain bore
Material Synthetic Product type levelling castor Total height(mm) 130
Weight(g) 3560 Wheel diameter(mm) 90 Wheel width(mm) 55
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 80 Shore D
Tread color natural beige Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 80
Minimum temperature resistance(°C) -25

This page is Levelling Castor, HRSP-GSPO Series, part number HRSP-GSPO 90G.
You can find the detail information about specifications and dimensions on part number HRSP-GSPO 90G.

Tech Support