Pressed Steel Swivel Castor, L-ALEV Series (Part Numbers)

Pressed Steel Swivel Castor, L-ALEV Series
Pressed Steel Swivel Castor, Medium Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Aluminium Wheel Centre

Bracket: L series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 150 mm)
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: ALEV series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour black
  • wheel centre: die-cast aluminium

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +60 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-ALEV 100K
L-ALEV 100K-EL
L-ALEV 100K-EL-FS
L-ALEV 100K-FI
L-ALEV 100K-FI-EL
L-ALEV 100K-FI-EL-FS
L-ALEV 100K-FI-FS
L-ALEV 100K-FI-SG
L-ALEV 100K-FI-SG-AS
L-ALEV 100K-FI-SG-AS-FS
L-ALEV 100K-FI-SG-FS
L-ALEV 100K-FS
L-ALEV 100K-SG
L-ALEV 100K-SG-AS
L-ALEV 100K-SG-AS-FS
L-ALEV 100K-SG-FS
L-ALEV 100K-ST
L-ALEV 100K-ST-EL
L-ALEV 100K-ST-EL-FS
L-ALEV 100K-ST-FS
L-ALEV 100K-ST-SG
L-ALEV 100K-ST-SG-AS
L-ALEV 100K-ST-SG-AS-FS
L-ALEV 100K-ST-SG-FS
L-ALEV 125K
L-ALEV 125K-EL
L-ALEV 125K-EL-FS
L-ALEV 125K-FI
L-ALEV 125K-FI-EL
L-ALEV 125K-FI-EL-FS
L-ALEV 125K-FI-FS
L-ALEV 125K-FI-SG
L-ALEV 125K-FI-SG-AS
L-ALEV 125K-FI-SG-AS-FS
L-ALEV 125K-FI-SG-FS
L-ALEV 125K-FS
L-ALEV 125K-SG
L-ALEV 125K-SG-AS
L-ALEV 125K-SG-AS-FS
L-ALEV 125K-SG-FS
L-ALEV 125K-ST
L-ALEV 125K-ST-EL
L-ALEV 125K-ST-EL-FS
L-ALEV 125K-ST-FS
L-ALEV 125K-ST-SG
L-ALEV 125K-ST-SG-AS
L-ALEV 125K-ST-SG-AS-FS
L-ALEV 125K-ST-SG-FS
L-ALEV 150K
L-ALEV 150K-FI
L-ALEV 150K-FI-FS
L-ALEV 150K-FI-SG
L-ALEV 150K-FI-SG-FS
L-ALEV 150K-FS
L-ALEV 150K-SG
L-ALEV 150K-SG-FS
L-ALEV 150K-ST
L-ALEV 150K-ST-FS
L-ALEV 150K-ST-SG
L-ALEV 150K-ST-SG-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread and tyre hardness Tread color Non-staining Non-marking Load capacity at 4 km/h
(kg)

56.25 €

1 5 Days 125140.01 to 220.00-1008510040swivel castor1259831004065 Shore Ablacknono200

64.12 €

1 7 Days 125140.01 to 220.00-1008510040swivel castor1259611004071 Shore Ablacknono200

100.48 €

1 23 Days 125140.01 to 220.00Antistatic1008510040swivel castor12511731004071 Shore Ablacknono200

73.04 €

1 5 Days 125140.01 to 220.00Antistatic1008510040swivel castor with brake12510961004065 Shore Ablacknono200

80.89 €

1 5 Days 125140.01 to 220.00-1008510040swivel castor with brake12511041004071 Shore Ablacknono200

117.25 €

1 23 Days 150140.01 to 220.00-1008512540swivel castor with brake12512991004071 Shore Ablacknono200

109.40 €

1 23 Days 150140.01 to 220.00Conductivity1008512540swivel castor with brake12512601004065 Shore Ablacknono200

74.52 €

1 7 Days 150140.01 to 220.00Conductivity1008512540swivel castor with brake12511011004065 Shore Agreyyesyes200

81.73 €

1 7 Days 150140.01 to 220.00-1008512540swivel castor with brake12511081004065 Shore Agreyyesyes200

118.10 €

1 23 Days 150140.01 to 220.00Conductivity1008512540swivel castor with brake12513111004065 Shore Agreyyesyes200

110.89 €

1 23 Days 150140.01 to 220.00Conductivity1008512540swivel castor with brake12513101004065 Shore Agreyyesyes200

92.63 €

1 23 Days 150140.01 to 220.00-1008512540swivel castor12511401004065 Shore Ablacknono200

57.75 €

1 7 Days 150140.01 to 220.00-1008512540swivel castor1259761004065 Shore Agreyyesyes200

64.96 €

1 7 Days 150140.01 to 220.00Antistatic1008512540swivel castor1259741004065 Shore Agreyyesyes200

101.33 €

1 23 Days 150140.01 to 220.00Antistatic1008512540swivel castor12511851004065 Shore Agreyyesyes200

94.12 €

1 23 Days 150140.01 to 220.00-1008512540swivel castor12511771004065 Shore Agreyyesyes200

83.44 €

1 7 Days 150140.01 to 220.00-1008512540swivel castor with brake12511781004065 Shore Ablacknono200

91.29 €

1 7 Days 150140.01 to 220.00-1008512540swivel castor with brake12511841004071 Shore Ablacknono200

127.65 €

1 23 Days 150140.01 to 220.00Antistatic1008512540swivel castor with brake12513641004071 Shore Ablacknono200

119.80 €

1 23 Days 150140.01 to 220.00Antistatic1008512540swivel castor with brake12513681004065 Shore Ablacknono200

84.91 €

1 7 Days 150140.01 to 220.00-1008512540swivel castor with brake12511811004065 Shore Agreyyesyes200

92.14 €

1 7 Days 150140.01 to 220.00-1008512540swivel castor with brake12511941004065 Shore Agreyyesyes200

128.50 €

1 23 Days 150140.01 to 220.00Conductivity1008512540swivel castor with brake12513761004065 Shore Agreyyesyes200

121.28 €

1 23 Days 150140.01 to 220.00Conductivity1008512540swivel castor with brake12513681004065 Shore Agreyyesyes200

66.25 €

1 5 Days 150220.01 to 320.00-1008512540swivel castor15011481254065 Shore Ablacknono250

74.69 €

1 7 Days 150220.01 to 320.00-1008512540swivel castor15011411254071 Shore Ablacknono250

111.05 €

1 23 Days 150220.01 to 320.00Antistatic1008512540swivel castor15011501254071 Shore Ablacknono250

84.33 €

1 5 Days 150220.01 to 320.00Antistatic1008512540swivel castor with brake15012921254065 Shore Ablacknono250

92.77 €

1 5 Days 150220.01 to 320.00-1008512540swivel castor with brake15012951254071 Shore Ablacknono250

129.13 €

1 23 Days 190220.01 to 320.00-1008515050swivel castor with brake15015681254071 Shore Ablacknono250

120.70 €

1 23 Days 190220.01 to 320.00-1008515050swivel castor with brake15015721254065 Shore Ablacknono250

85.81 €

1 5 Days 190220.01 to 320.00-1008515050swivel castor with brake15012961254065 Shore Agreyyesyes250

96.83 €

1 7 Days 190220.01 to 320.00-1008515050swivel castor with brake15012961254065 Shore Agreyyesyes250

133.20 €

1 23 Days 190220.01 to 320.00-1008515050swivel castor with brake15015711254065 Shore Agreyyesyes250

122.18 €

1 23 Days 190220.01 to 320.00-1008515050swivel castor with brake15015501254065 Shore Agreyyesyes250

102.62 €

1 23 Days 190220.01 to 320.00-1008515050swivel castor15014261254065 Shore Ablacknono250

67.73 €

1 5 Days 190220.01 to 320.00-1008515050swivel castor15011501254065 Shore Agreyyesyes250

78.75 €

1 7 Days 190220.01 to 320.00-1008515050swivel castor15011501254065 Shore Agreyyesyes250

115.12 €

1 23 Days 190220.01 to 320.00-1008515050swivel castor15014271254065 Shore Agreyyesyes250

104.10 €

1 23 Days 190220.01 to 320.00-1008515050swivel castor15014141254065 Shore Agreyyesyes250

93.42 €

1 7 Days 190220.01 to 320.00-1008515050swivel castor with brake15013601254065 Shore Ablacknono250

101.85 €

1 7 Days 195220.01 to 320.00-1008516050swivel castor with brake15013551254071 Shore Ablacknono250

138.21 €

1 23 Days 195220.01 to 320.00-1008516050swivel castor with brake15016381254071 Shore Ablacknono250

129.79 €

1 23 Days 195220.01 to 320.00Conductivity1008516050swivel castor with brake15016331254065 Shore Ablacknono250

94.90 €

1 7 Days 195220.01 to 320.00Conductivity1008516050swivel castor with brake15013901254065 Shore Agreyyesyes250

105.91 €

1 7 Days 195220.01 to 320.00-1008516050swivel castor with brake15013671254065 Shore Agreyyesyes250

142.28 €

1 23 Days 195220.01 to 320.00-1008516050swivel castor with brake15015941254065 Shore Agreyyesyes250

131.26 €

1 23 Days 195220.01 to 320.00Antistatic1008516050swivel castor with brake15015751254065 Shore Agreyyesyes250

107.37 €

1 5 Days 195320.01 to 485.00Antistatic14011016050swivel castor19025371505065 Shore Ablacknono400

151.35 €

1 5 Days 195320.01 to 485.00-14011016050swivel castor with brake19029261505065 Shore Ablacknono400

190.97 €

1 23 Days 195320.01 to 485.00Conductivity14011016050swivel castor with brake19035461505065 Shore Ablacknono400

157.92 €

1 7 Days 195320.01 to 485.00Conductivity14011016050swivel castor with brake19029161505065 Shore Agreyyesyes400

197.54 €

1 23 Days 195320.01 to 485.00-14011016050swivel castor with brake19035641505065 Shore Agreyyesyes400

146.97 €

1 23 Days 195320.01 to 485.00Conductivity14011016050swivel castor19034101505065 Shore Ablacknono400

113.94 €

1 7 Days 195320.01 to 485.00Conductivity14011016050swivel castor19025641505065 Shore Agreyyesyes400

153.53 €

1 23 Days 195320.01 to 485.00-14011016050swivel castor19031591505065 Shore Agreyyesyes400

138.50 €

1 7 Days 195320.01 to 485.00-14011016050swivel castor with brake19031941505065 Shore Ablacknono400

178.10 €

1 23 Days 195320.01 to 485.00Antistatic14011016050swivel castor with brake19037761505065 Shore Ablacknono400

145.05 €

1 7 Days 195320.01 to 485.00Antistatic14011016050swivel castor with brake19031801505065 Shore Agreyyesyes400

184.66 €

1 23 Days 195320.01 to 485.00-14011016050swivel castor with brake19037791505065 Shore Agreyyesyes400

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Bearing type Ball bearing
Material (details) Tread material: Rubber, Wheel body material: die-cast aluminium Material Rubber Suitable for autoclaves no
Mounting type top plate Wheel body color silver grey Tread hydrolysis-resistant no
Rustproof no Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support