Pressed Steel Swivel Castor, L-ALST Series (Part Numbers)

Pressed Steel Swivel Castor, L-ALST Series
Pressed Steel Swivel Castor, Medium Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with Blickle Softhane® Polyurethane Tread, with Aluminium Wheel Centre

Bracket: L series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 150 mm)
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: ALST series

  • tread: high-quality polyurethane elastomer Blickle Softhane®, hardness 75 Shore A, colour green, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-ALST 80K
L-ALST 80K-FI
L-ALST 80K-ST
L-ALST 100K
L-ALST 100K-AS
L-ALST 100K-AS-FS
L-ALST 100K-FI
L-ALST 100K-FI-AS
L-ALST 100K-FI-AS-FS
L-ALST 100K-FI-FS
L-ALST 100K-FS
L-ALST 100K-ST
L-ALST 100K-ST-AS
L-ALST 100K-ST-AS-FS
L-ALST 100K-ST-FS
L-ALST 125K
L-ALST 125K-AS
L-ALST 125K-AS-FS
L-ALST 125K-FI
L-ALST 125K-FI-AS
L-ALST 125K-FI-AS-FS
L-ALST 125K-FI-FS
L-ALST 125K-FS
L-ALST 125K-ST
L-ALST 125K-ST-AS
L-ALST 125K-ST-AS-FS
L-ALST 125K-ST-FS
L-ALST 150K
L-ALST 150K-AS
L-ALST 150K-AS-FS
L-ALST 150K-FI
L-ALST 150K-FI-AS
L-ALST 150K-FI-AS-FS
L-ALST 150K-FI-FS
L-ALST 150K-FS
L-ALST 150K-ST
L-ALST 150K-ST-AS
L-ALST 150K-ST-AS-FS
L-ALST 150K-ST-FS
L-ALST 160K
L-ALST 160K-AS
L-ALST 160K-AS-FS
L-ALST 160K-CS11
L-ALST 160K-CS11-AS
L-ALST 160K-CS11-AS-FS
L-ALST 160K-CS11-FS
L-ALST 160K-FI
L-ALST 160K-FI-AS
L-ALST 160K-FI-AS-FS
L-ALST 160K-FI-FS
L-ALST 160K-FS
L-ALST 160K-ST
L-ALST 160K-ST-AS
L-ALST 160K-ST-AS-FS
L-ALST 160K-ST-FS
L-ALST 180K
L-ALST 180K-FI
L-ALST 180K-FI-FS
L-ALST 180K-FS
L-ALST 180K-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Load capacity at 4 km/h
(kg)

73.42 €

1 5 Days 150140.01 to 220.00Antistatic1008512540swivel castor1027488030green200

90.47 €

1 5 Days 150140.01 to 220.00-1008512540swivel castor with brake1028628030green200

100.59 €

1 7 Days 150140.01 to 220.00-1008512540swivel castor with brake1029248030green200

79.87 €

1 5 Days 150220.01 to 320.00-1008512540swivel castor12598910040green250

98.40 €

1 23 Days 150220.01 to 320.00-1008512540swivel castor12598910040dark grey250

134.77 €

1 23 Days 150220.01 to 320.00Antistatic1008512540swivel castor125119910040dark grey250

96.64 €

1 5 Days 150220.01 to 320.00Antistatic1008512540swivel castor with brake125112010040green250

115.16 €

1 23 Days 150220.01 to 320.00-1008512540swivel castor with brake125112210040dark grey250

151.53 €

1 23 Days 190220.01 to 320.00-1008515050swivel castor with brake125133010040dark grey250

133.00 €

1 23 Days 190220.01 to 320.00Antistatic1008515050swivel castor with brake125130010040green250

116.23 €

1 23 Days 190220.01 to 320.00Antistatic1008515050swivel castor125119010040green250

107.04 €

1 7 Days 190220.01 to 320.00-1008515050swivel castor with brake125121010040green250

125.57 €

1 23 Days 190220.01 to 320.00Antistatic1008515050swivel castor with brake125118310040dark grey250

161.93 €

1 23 Days 190220.01 to 320.00Antistatic1008515050swivel castor with brake125139010040dark grey250

143.40 €

1 23 Days 190220.01 to 320.00-1008515050swivel castor with brake125138710040green250

91.94 €

1 5 Days 190220.01 to 320.00-1008515050swivel castor150119012540green250

110.63 €

1 23 Days 190220.01 to 320.00-1008515050swivel castor150116012540dark grey250

147.00 €

1 23 Days 190220.01 to 320.00Antistatic1008515050swivel castor150140012540dark grey250

110.04 €

1 5 Days 190220.01 to 320.00Antistatic1008515050swivel castor with brake150134012540green250

128.73 €

1 23 Days 190220.01 to 320.00-1008515050swivel castor with brake150134412540dark grey250

165.10 €

1 23 Days 195220.01 to 320.00-1008516050swivel castor with brake150160312540dark grey250

146.40 €

1 23 Days 195220.01 to 320.00Antistatic1008516050swivel castor with brake150160812540green250

128.30 €

1 23 Days 195220.01 to 320.00Antistatic1008516050swivel castor150145912540green250

119.10 €

1 7 Days 195220.01 to 320.00-1008516050swivel castor with brake150138112540green250

137.82 €

1 23 Days 195220.01 to 320.00Antistatic1008516050swivel castor with brake150138112540dark grey250

174.19 €

1 23 Days 195220.01 to 320.00Antistatic1008516050swivel castor with brake150160612540dark grey250

155.49 €

1 23 Days 195220.01 to 320.00-1008516050swivel castor with brake150161012540green250

135.84 €

1 5 Days 195320.01 to 485.00-14011016050swivel castor190254015050green400

157.74 €

1 23 Days 195320.01 to 485.00Antistatic14011016050swivel castor190257615050dark grey400

197.35 €

1 23 Days 195320.01 to 485.00Antistatic14011016050swivel castor190314815050dark grey400

179.84 €

1 5 Days 195320.01 to 485.00-14011016050swivel castor with brake190293515050green400

201.73 €

1 23 Days 195320.01 to 485.00-14011016050swivel castor with brake190296515050dark grey400

241.35 €

1 23 Days 195320.01 to 485.00-14011016050swivel castor with brake190355415050dark grey400

219.44 €

1 23 Days 195320.01 to 485.00Antistatic14011016050swivel castor with brake190356015050green400

175.43 €

1 23 Days 195320.01 to 485.00Antistatic14011016050swivel castor190346015050green400

166.97 €

1 7 Days 195320.01 to 485.00-14011016050swivel castor with brake190318215050green400

188.87 €

1 23 Days 215320.01 to 485.00-14011018050swivel castor with brake190347915050dark grey400

228.49 €

1 23 Days 215320.01 to 485.00-14011018050swivel castor with brake190377515050dark grey400

206.56 €

1 23 Days 215320.01 to 485.00-14011018050swivel castor with brake190379015050green400

141.24 €

1 5 Days 215320.01 to 485.00-14011018050swivel castor195264216050green400

164.82 €

1 23 Days 215320.01 to 485.00-14011018050swivel castor195266816050dark grey400

204.43 €

1 23 Days 215320.01 to 485.00-14011018050swivel castor195328616050dark grey400

218.82 €

1 7 Days 235320.01 to 485.00-14011020050swivel castor with brake195300016050green400

242.40 €

1 23 Days 235320.01 to 485.00Antistatic14011020050swivel castor with brake195299716050dark grey400

282.00 €

1 23 Days 235320.01 to 485.00Antistatic14011020050swivel castor with brake195360516050dark grey400

258.42 €

1 23 Days 235320.01 to 485.00-14011020050swivel castor with brake195356016050green400

185.23 €

1 5 Days 235320.01 to 485.00Antistatic14011020050swivel castor with brake195300716050green400

208.81 €

1 23 Days 235320.01 to 485.00Antistatic14011020050swivel castor with brake195301016050dark grey400

248.42 €

1 23 Days 235320.01 to 485.00-14011020050swivel castor with brake195365316050dark grey400

224.84 €

1 23 Days 235320.01 to 485.00-14011020050swivel castor with brake195366016050green400

180.84 €

1 23 Days 235320.01 to 485.00Antistatic14011020050swivel castor195328016050green400

172.37 €

1 7 Days 235320.01 to 485.00Antistatic14011020050swivel castor with brake195324016050green400

195.95 €

1 23 Days 235320.01 to 485.00-14011020050swivel castor with brake195321716050dark grey400

235.57 €

1 23 Days 235320.01 to 485.00-14011020050swivel castor with brake195382516050dark grey400

211.97 €

1 23 Days 235320.01 to 485.00-14011020050swivel castor with brake195387316050green400

162.97 €

1 7 Days 235320.01 to 485.00Antistatic14011020050swivel castor215286918050green400

211.68 €

1 7 Days 235320.01 to 485.00Antistatic14011020050swivel castor with brake215335918050green400

253.48 €

1 23 Days 235320.01 to 485.00-14011020050swivel castor with brake215412018050green400

204.75 €

1 23 Days 295320.01 to 485.00-14011025050swivel castor215366218050green400

194.10 €

1 7 Days 295320.01 to 485.00-14011025050swivel castor with brake215354618050green400

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium Material Polyurethane Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 75 Shore A Wheel body color silver grey
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support