Light Duty Twin Wheel Swivel Castor, LDA-PATH Series (LDA-PATH 75G)

Light Duty Twin Wheel Swivel Castor, LDA-PATH Series LDA-PATH 75G

Product Details:

Manufacturer part number: LDA-PATH 75G

Brand: BLICKLE

Price: 31.31

Delivery time: 7 Days


Technical Data:

Mounting Height H: 101 mm

Load Range: 80.01 to 140.00 daN

Wheel Characteristics: Conductivity

Wheel Dia. D: 75 mm

Wheel Width B: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LDA-PATH 75G

Part Number
LDA-PATH 75G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 3 km/h
(kg)

31.31 €

1 7 Days 10180.01 to 140.00Conductivity7525plain bore1015267525-25100

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Plate Length L(mm) 60
Plate Width W(mm) 60 Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6 Material Polyurethane
Product type twin wheel swivel castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 94 Shore A Tread color dark grey Wheel body color silver grey
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70

This page is Light Duty Twin Wheel Swivel Castor, LDA-PATH Series, part number LDA-PATH 75G.
You can find the detail information about specifications and dimensions on part number LDA-PATH 75G.

Variation of this product

Part Number
LDA-PATH 50KF-ELS
LDA-PATH 50KF-FI
LDA-PATH 50KF-FI-ELS
LDA-PATH 75G-FI
LDA-PATH 75KF
LDA-PATH 75KF-ELS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 3 km/h
(kg)

36.30 €

1 7 Days 7135.01 to 80.00-5019Ball bearing (C)712835019-2080

27.75 €

1 7 Days 7135.01 to 80.00Conductivity5019Ball bearing (C)713255019-2080

40.60 €

1 7 Days 10135.01 to 80.00-7525Ball bearing (C)713315019-2080

38.05 €

1 7 Days 10180.01 to 140.00-7525plain bore1015947525-25100

39.19 €

1 7 Days 10180.01 to 140.00Conductivity7525Ball bearing (C)1016227525-20100

65.54 €

1 7 Days 10180.01 to 140.00-7525Ball bearing (C)1016397525-20100

Tech Support