Light Duty Twin Wheel Swivel Castor, LDA-VPA Series

Light Duty Twin Wheel Swivel Castor, LDA-VPA Series
Light Duty Twin Wheel Swivel Castor, with Top Plate Fitting, Wheel, with Solid Rubber Tyres, with Synthetic Rim

Bracket: LDA series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • pressed swivel head

Wheel: VPA series

  • tyre: high-quality solid rubber, hardness 80 Shore A, colour grey, non-marking, non-staining
  • rim: high-quality nylon 6 or polypropylene in the electrically conductive version "-EL", impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LDA-VPA 50G
LDA-VPA 50G-FI
LDA-VPA 50K
LDA-VPA 50K-EL
LDA-VPA 50K-FI
LDA-VPA 50K-FI-EL
LDA-VPA 75G
LDA-VPA 75G-FI
LDA-VPA 75K
LDA-VPA 75K-EL
LDA-VPA 75K-FI
LDA-VPA 75K-FI-EL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Material (details) Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Load capacity at 3 km/h
(kg)

15.91 €

1 5 Days 12535.01 to 80.00Conductivity10032plain boreTread material: Rubber, Wheel body material: high-quality nylon 6712775018greyyesyes80

20.22 €

1 5 Days 12535.01 to 80.00-10032plain boreTread material: Rubber, Wheel body material: high-quality nylon 6713255018greyyesyes80

20.52 €

1 5 Days 12535.01 to 80.00Conductivity10032Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 6713335018greyyesyes80

27.21 €

1 7 Days 15035.01 to 80.00-12532Ball bearingTread material: Rubber, Wheel body material: high-quality polypropylene713245018blacknono60

24.81 €

1 5 Days 15035.01 to 80.00-12532Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 6713845018greyyesyes80

31.50 €

1 7 Days 15035.01 to 80.00-12532Ball bearingTread material: Rubber, Wheel body material: high-quality polypropylene713725018blacknono60

26.05 €

1 5 Days 15080.01 to 140.00Conductivity12532plain boreTread material: Rubber, Wheel body material: high-quality nylon 61015707525greyyesyes100

32.78 €

1 5 Days 15080.01 to 140.00-12532plain boreTread material: Rubber, Wheel body material: high-quality nylon 61016467525greyyesyes100

31.08 €

1 5 Days 15080.01 to 140.00Conductivity12532Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 61016507525greyyesyes100

39.45 €

1 7 Days 19580.01 to 140.00-16040Ball bearingTread material: Rubber, Wheel body material: high-quality polypropylene1016217525blacknono90

37.82 €

1 5 Days 19580.01 to 140.00-16040Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 61017207525greyyesyes100

46.18 €

1 7 Days 19580.01 to 140.00-16040Ball bearingTread material: Rubber, Wheel body material: high-quality polypropylene1016867525blacknono90

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Plate Length L(mm) 60
Plate Width W(mm) 60 Material Rubber Product type twin wheel swivel castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 80 Shore A
Wheel body color black Tread hydrolysis-resistant no Rustproof no
Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

Tech Support