Wheel: POA series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LD-POA 52G
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Mounting Height H(mm) | 195 | Load Range(daN) | 140.01 to 220.00 |
---|---|---|---|---|---|
Wheel Material | Engineering Plastics | Wheel Characteristics | Conductivity | Wheel Dia. D(mm) | 160 |
Wheel Width B(mm) | 40 | Bearing type | plain bore | Material (details) | Tread material: Synthetic, Wheel body material: high-quality nylon 6 |
Material | Synthetic | Product type | twin wheel swivel castor | Total height(mm) | 56 |
Weight(g) | 378 | Wheel diameter(mm) | 50 | Wheel width(mm) | 29 |
Suitable for autoclaves | no | Mounting type | threaded pin | Tread and tyre hardness | 70 Shore D |
Tread color | black | Wheel body color | black | Tread hydrolysis-resistant | no |
Non-staining | yes | Rustproof | no | Non-marking | yes |
Maximum temperature resistance(°C) | 60 | Minimum temperature resistance(°C) | -25 | Load capacity at 4 km/h(kg) | 210 |
Load capacity at 3 km/h(kg) | 210 |
This page is Twin Compact Swivel Castor, LD-POA Series, part number LD-POA 52G.
You can find the detail information about specifications and dimensions on part number LD-POA 52G.