Pressed Steel Swivel Castor, LER-PATH Series

Pressed Steel Swivel Castor, LER-PATH Series
Pressed Steel Swivel Castor, with Bolt Hole Wheel, with Thermoplastic Polyurethane Tread, with Nylon Wheel Centre

Bracket: LER series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: PATH series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 94 Shore A, colour dark grey, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour silver grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LER-PATH 80G
LER-PATH 80G-FI
LER-PATH 80KF
LER-PATH 80KF-ELS
LER-PATH 80KF-FI
LER-PATH 80KF-FI-ELS
LER-PATH 100G
LER-PATH 100G-FI
LER-PATH 100KF
LER-PATH 100KF-ELS
LER-PATH 100KF-FI
LER-PATH 100KF-FI-ELS
LER-PATH 125G
LER-PATH 125G-FI
LER-PATH 125KF
LER-PATH 125KF-ELS
LER-PATH 125KF-FI
LER-PATH 125KF-FI-ELS
LER-PATH 160G
LER-PATH 160G-FI
LER-PATH 160KA
LER-PATH 160KA-ELS
LER-PATH 160KA-FI
LER-PATH 160KA-FI-ELS
LER-PATH 160R
LER-PATH 160R-FI
LER-PATH 200G
LER-PATH 200G-FI
LER-PATH 200KA
LER-PATH 200KA-ELS
LER-PATH 200KA-FI
LER-PATH 200KA-FI-ELS
LER-PATH 200R
LER-PATH 200R-FI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

29.99 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125140.01 to 220.00Conductivity7010037plain boreswivel castor1024838032-25150

42.75 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125140.01 to 220.00Conductivity7010037plain boreswivel castor with brake1025878032-25150

33.85 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125140.01 to 220.00-7010037Ball bearing (C)swivel castor1025408032-20150

46.23 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type12580.01 to 140.00-7010037Ball bearing (C)swivel castor1025278032-20100

46.34 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125140.01 to 220.00-7010037Ball bearing (C)swivel castor with brake1026318032-20150

58.71 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type12580.01 to 140.00-7010037Ball bearing (C)swivel castor with brake1026398032-20100

34.30 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.00-7016040plain boreswivel castor12556710032-25150

47.92 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235140.01 to 220.00-7020040plain boreswivel castor with brake12567910032-25150

39.99 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235140.01 to 220.00-7020040Ball bearing (C)swivel castor12561310032-20150

55.87 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type23580.01 to 140.00-7020040Ball bearing (C)swivel castor12562410032-20130

53.28 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235140.01 to 220.00Conductivity7020040Ball bearing (C)swivel castor with brake12573410032-20150

69.17 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type23580.01 to 140.00-7020040Ball bearing (C)swivel castor with brake12574510032-20130

39.53 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235140.01 to 220.00Conductivity7020040plain boreswivel castor15065212532-25150

55.41 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235140.01 to 220.00-7020040plain boreswivel castor with brake15078112532-25150

44.75 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235140.01 to 220.00-7020040Ball bearing (C)swivel castor15071612532-20150

65.65 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type102140.01 to 220.00-708032Ball bearing (C)swivel castor15072912532-20150

60.33 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type102140.01 to 220.00-708032Ball bearing (C)swivel castor with brake15085212532-20150

81.23 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type102140.01 to 220.00-708032Ball bearing (C)swivel castor with brake15085812532-20150

80.06 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type102220.01 to 320.00Conductivity888032plain boreswivel castor195147316040-25300

108.22 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type102220.01 to 320.00-888032plain boreswivel castor with brake195188716040-25300

79.08 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type102220.01 to 320.00Conductivity888032Ball bearing (C)swivel castor195155016040-20300

121.57 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00-8810037Ball bearing (C)swivel castor195153016040-20260

105.59 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00Conductivity8810037Ball bearing (C)swivel castor with brake195195016040-20300

148.06 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00Conductivity8810037Ball bearing (C)swivel castor with brake195198016040-20260

84.15 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00-8810037roller bearingswivel castor195157216040-25300

112.30 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00-8810037roller bearingswivel castor with brake195196616040-25300

100.32 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00Conductivity8810037plain boreswivel castor235171520040-25300

134.84 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00Conductivity8810037plain boreswivel castor with brake235220520040-25300

100.79 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00-8810037Ball bearing (C)swivel castor235177120040-20300

147.34 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00-8810037Ball bearing (C)swivel castor235181020040-20300

133.65 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00Conductivity8810037Ball bearing (C)swivel castor with brake235223720040-20300

180.22 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00Conductivity8810037Ball bearing (C)swivel castor with brake235226520040-20300

106.45 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00-8810037roller bearingswivel castor235180920040-25300

140.96 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00-8810037roller bearingswivel castor with brake235227920040-25300

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6 Material Polyurethane
Suitable for autoclaves no Mounting type bolt hole Tread and tyre hardness 94 Shore A
Tread color dark grey Wheel body color silver grey Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70

Tech Support