Pressed Steel Swivel Castor, LER-PP Series

Pressed Steel Swivel Castor, LER-PP Series
Pressed Steel Swivel Castor, with Bolt Hole, Polypropylene Wheel, LER-PP Series

Bracket: LER series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: PP series

  • high-quality polypropylene, impact resistant, hardness 60 Shore D, colour black

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LER-PP 60G
LER-PP 80G
LER-PP 80G-FA
LER-PP 80G-FI
LER-PP 80G-FI-FA
LER-PP 80R
LER-PP 80R-FA
LER-PP 80R-FI
LER-PP 80R-FI-FA
LER-PP 100G
LER-PP 100G-FA
LER-PP 100G-FI
LER-PP 100G-FI-FA
LER-PP 100KA
LER-PP 100KA-EL
LER-PP 100KA-EL-FA
LER-PP 100KA-FA
LER-PP 100KA-FI
LER-PP 100KA-FI-EL
LER-PP 100KA-FI-EL-FA
LER-PP 100KA-FI-FA
LER-PP 100R
LER-PP 100R-FA
LER-PP 100R-FI
LER-PP 100R-FI-FA
LER-PP 125G
LER-PP 125G-FA
LER-PP 125G-FI
LER-PP 125G-FI-FA
LER-PP 125KA
LER-PP 125KA-EL
LER-PP 125KA-EL-FA
LER-PP 125KA-FA
LER-PP 125KA-FI
LER-PP 125KA-FI-EL
LER-PP 125KA-FI-EL-FA
LER-PP 125KA-FI-FA
LER-PP 125R
LER-PP 125R-FA
LER-PP 125R-FI
LER-PP 125R-FI-FA
LER-PP 150G
LER-PP 150G-FA
LER-PP 150G-FI
LER-PP 150G-FI-FA
LER-PP 150K
LER-PP 150K-EL
LER-PP 150K-EL-FA
LER-PP 150K-FA
LER-PP 150K-FI
LER-PP 150K-FI-EL
LER-PP 150K-FI-EL-FA
LER-PP 150K-FI-FA
LER-PP 150R
LER-PP 150R-FA
LER-PP 150R-FI
LER-PP 150R-FI-FA
LER-PP 200G
LER-PP 200G-FA
LER-PP 200G-FI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Non-marking Load capacity at 4 km/h
(kg)

28.50 €

1 23 Days 15035.01 to 80.00-7012540plain boreswivel castor803926029yes80

26.82 €

1 7 Days 15080.01 to 140.00-7012540plain boreswivel castor1024328032yes120

33.73 €

1 7 Days 15080.01 to 140.00-7012540plain boreswivel castor1024708032yes120

38.25 €

1 7 Days 15080.01 to 140.00-7012540plain boreswivel castor with brake1025358032yes120

45.15 €

1 7 Days 15080.01 to 140.00-7012540plain boreswivel castor with brake1026048032yes120

30.07 €

1 7 Days 15080.01 to 140.00-7012540roller bearingswivel castor1024548032yes120

36.97 €

1 7 Days 19080.01 to 140.00-7015050roller bearingswivel castor1024858032yes120

41.49 €

1 7 Days 19080.01 to 140.00-7015050roller bearingswivel castor with brake1025578032yes120

48.38 €

1 23 Days 19080.01 to 140.00-7015050roller bearingswivel castor with brake1026008032yes120

30.58 €

1 7 Days 150140.01 to 220.00-7012540plain boreswivel castor12551810037yes150

39.37 €

1 7 Days 150140.01 to 220.00-7012540plain boreswivel castor12559510037yes150

42.83 €

1 23 Days 150140.01 to 220.00Conductivity7012540plain boreswivel castor with brake12563510037yes150

51.60 €

1 7 Days 150140.01 to 220.00Conductivity7012540plain boreswivel castor with brake12564010037yes150

36.42 €

1 23 Days 150140.01 to 220.00-7012540Ball bearing (C)swivel castor12555510037yes150

42.95 €

1 23 Days 150140.01 to 220.00-7012540Ball bearing (C)swivel castor12556110037no150

51.71 €

1 23 Days 150140.01 to 220.00Conductivity7012540Ball bearing (C)swivel castor12563310037no150

45.18 €

1 23 Days 150140.01 to 220.00Conductivity7012540Ball bearing (C)swivel castor12563510037yes150

48.73 €

1 23 Days 150140.01 to 220.00-7012540Ball bearing (C)swivel castor with brake12567910037yes150

55.27 €

1 23 Days 150140.01 to 220.00-7012540Ball bearing (C)swivel castor with brake12568810037no150

64.05 €

1 23 Days 150140.01 to 220.00-7012540Ball bearing (C)swivel castor with brake12575510037no150

57.52 €

1 23 Days 150140.01 to 220.00-7012540Ball bearing (C)swivel castor with brake12575910037yes150

33.91 €

1 7 Days 150140.01 to 220.00-7012540roller bearingswivel castor12555010037yes150

42.70 €

1 7 Days 190140.01 to 220.00-7015050roller bearingswivel castor12562010037yes150

46.17 €

1 7 Days 190140.01 to 220.00-7015050roller bearingswivel castor with brake12565510037yes150

54.95 €

1 23 Days 190140.01 to 220.00-7015050roller bearingswivel castor with brake12574210037yes150

33.15 €

1 7 Days 190140.01 to 220.00-7015050plain boreswivel castor15060412540yes150

42.83 €

1 7 Days 190140.01 to 220.00-7015050plain boreswivel castor15077012540yes150

47.66 €

1 7 Days 190140.01 to 220.00Conductivity7015050plain boreswivel castor with brake15074912540yes150

57.35 €

1 7 Days 190140.01 to 220.00Conductivity7015050plain boreswivel castor with brake15078012540yes150

41.40 €

1 23 Days 190140.01 to 220.00-7015050Ball bearing (C)swivel castor15063812540yes150

48.36 €

1 23 Days 190140.01 to 220.00-7015050Ball bearing (C)swivel castor15060812540no150

58.05 €

1 23 Days 190140.01 to 220.00Conductivity7015050Ball bearing (C)swivel castor15078212540no150

51.09 €

1 23 Days 190140.01 to 220.00Conductivity7015050Ball bearing (C)swivel castor15081212540yes150

55.98 €

1 23 Days 190140.01 to 220.00-7015050Ball bearing (C)swivel castor with brake15077812540yes150

62.95 €

1 23 Days 190140.01 to 220.00-7015050Ball bearing (C)swivel castor with brake15074812540no150

72.63 €

1 23 Days 190140.01 to 220.00-7015050Ball bearing (C)swivel castor with brake15092212540no150

65.66 €

1 23 Days 190140.01 to 220.00-7015050Ball bearing (C)swivel castor with brake15095212540yes150

36.75 €

1 7 Days 190140.01 to 220.00-7015050roller bearingswivel castor15063312540yes150

46.44 €

1 7 Days 235140.01 to 220.00-7020050roller bearingswivel castor15064512540yes150

51.27 €

1 7 Days 235140.01 to 220.00-7020050roller bearingswivel castor with brake15077812540yes150

60.95 €

1 23 Days 235140.01 to 220.00-7020050roller bearingswivel castor with brake15093112540yes150

59.32 €

1 23 Days 235220.01 to 320.00-8820050plain boreswivel castor190132015050yes300

70.35 €

1 23 Days 235220.01 to 320.00-8820050plain boreswivel castor190176015050yes300

86.26 €

1 23 Days 235220.01 to 320.00Conductivity8820050plain boreswivel castor with brake190173015050yes300

97.32 €

1 23 Days 235220.01 to 320.00Conductivity8820050plain boreswivel castor with brake190202015050yes300

81.04 €

1 23 Days 235220.01 to 320.00-8820050Ball bearingswivel castor190158215050yes300

90.62 €

1 23 Days 235220.01 to 320.00-8820050Ball bearingswivel castor190158215050no300

101.65 €

1 23 Days 235220.01 to 320.00Conductivity8820050Ball bearingswivel castor190180315050no300

92.08 €

1 23 Days 235220.01 to 320.00Conductivity8820050Ball bearingswivel castor190180315050yes300

106.86 €

1 23 Days 235220.01 to 320.00-8820050Ball bearingswivel castor with brake190196415050yes300

116.44 €

1 23 Days 235220.01 to 320.00-8820050Ball bearingswivel castor with brake190196415050no300

127.48 €

1 23 Days 235220.01 to 320.00-8820050Ball bearingswivel castor with brake190218515050no300

117.90 €

1 23 Days 235220.01 to 320.00-8820050Ball bearingswivel castor with brake190218515050yes300

64.90 €

1 7 Days 235220.01 to 320.00-8820050roller bearingswivel castor190140015050yes300

75.93 €

1 23 Days 80220.01 to 320.00-886029roller bearingswivel castor190162715050yes300

91.86 €

1 7 Days 102220.01 to 320.00-888032roller bearingswivel castor with brake190179415050yes300

102.90 €

1 7 Days 102220.01 to 320.00-888032roller bearingswivel castor with brake190210015050yes300

78.03 €

1 7 Days 102220.01 to 320.00-888032plain boreswivel castor235159020050yes300

91.17 €

1 7 Days 102220.01 to 320.00-888032plain boreswivel castor235200020050yes300

111.38 €

1 7 Days 102220.01 to 320.00-888032plain boreswivel castor with brake235210020050yes300

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Synthetic, Wheel body material: high-quality polypropylene
Material Synthetic Suitable for autoclaves no Mounting type bolt hole
Tread and tyre hardness 60 Shore D Tread color black Wheel body color black
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

Tech Support