Pressed Steel Swivel Castor, LER-PPN Series (Part Numbers)

Pressed Steel Swivel Castor, LER-PPN Series
Pressed Steel Swivel Castor, with Bolt Hole, Polypropylene Wheel, LER-PPN Series

Bracket: LER series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: PPN series

  • high-quality polypropylene, impact resistant, hardness 60 Shore D, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LER-PPN 60G
LER-PPN 80G
LER-PPN 80G-FA
LER-PPN 80G-FI
LER-PPN 80G-FI-FA
LER-PPN 80R
LER-PPN 80R-FA
LER-PPN 80R-FI
LER-PPN 80R-FI-FA
LER-PPN 100G
LER-PPN 100G-FA
LER-PPN 100G-FI
LER-PPN 100G-FI-FA
LER-PPN 100R
LER-PPN 100R-FA
LER-PPN 100R-FI
LER-PPN 100R-FI-FA
LER-PPN 125G
LER-PPN 125G-FA
LER-PPN 125G-FI
LER-PPN 125G-FI-FA
LER-PPN 125R
LER-PPN 125R-FA
LER-PPN 125R-FI
LER-PPN 125R-FI-FA
LER-PPN 150G
LER-PPN 150G-FA
LER-PPN 150G-FI
LER-PPN 150G-FI-FA
LER-PPN 150R
LER-PPN 150R-FA
LER-PPN 150R-FI
LER-PPN 150R-FI-FA
LER-PPN 200G
LER-PPN 200G-FA
LER-PPN 200G-FI
LER-PPN 200G-FI-FA
LER-PPN 200R
LER-PPN 200R-FA
LER-PPN 200R-FI
LER-PPN 200R-FI-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

28.50 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type12535.01 to 80.00-7010032plain boreswivel castor80428602980

26.82 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type12580.01 to 140.00Conductivity7010032plain boreswivel castor1024288032120

33.73 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15080.01 to 140.00-7012532plain boreswivel castor1024648032120

38.25 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15080.01 to 140.00Conductivity7012532plain boreswivel castor with brake1025348032120

45.15 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15080.01 to 140.00-7012532plain boreswivel castor with brake1025688032120

30.07 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15080.01 to 140.00Conductivity7012532roller bearingswivel castor1024468032120

36.97 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15080.01 to 140.00-7012532roller bearingswivel castor1024868032120

41.49 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15080.01 to 140.00-7012532roller bearingswivel castor with brake1025568032120

48.38 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type15080.01 to 140.00Conductivity7012532roller bearingswivel castor with brake1025938032120

30.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00-7015050plain boreswivel castor12551410037150

39.37 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00-7015050plain boreswivel castor12559410037150

42.83 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00-7015050plain boreswivel castor with brake12563010037150

51.60 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00-7015050plain boreswivel castor with brake12570210037150

33.91 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00-7015050roller bearingswivel castor12554510037150

42.70 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235140.01 to 220.00-7020050roller bearingswivel castor12563310037150

46.17 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235140.01 to 220.00-7020050roller bearingswivel castor with brake12566910037150

54.95 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235140.01 to 220.00-7020050roller bearingswivel castor with brake12574210037150

33.15 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235140.01 to 220.00-7020050plain boreswivel castor15060112540150

42.83 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235140.01 to 220.00-7020050plain boreswivel castor15074012540150

47.66 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235140.01 to 220.00-7020050plain boreswivel castor with brake15073212540150

57.35 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235140.01 to 220.00-7020050plain boreswivel castor with brake15088912540150

36.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235140.01 to 220.00-7020050roller bearingswivel castor15062612540150

46.44 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type80140.01 to 220.00-706029roller bearingswivel castor15077812540150

51.27 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-708032roller bearingswivel castor with brake15076412540150

60.95 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-708032roller bearingswivel castor with brake15092712540150

59.32 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102220.01 to 320.00-888032plain boreswivel castor190131315050300

70.35 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102220.01 to 320.00-888032plain boreswivel castor190152815050300

86.26 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102220.01 to 320.00-888032plain boreswivel castor with brake190170315050300

97.32 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102220.01 to 320.00-888032plain boreswivel castor with brake190193615050300

64.90 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102220.01 to 320.00-888032roller bearingswivel castor190138415050300

75.93 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102220.01 to 320.00-888032roller bearingswivel castor190162715050300

91.86 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125220.01 to 320.00-8810032roller bearingswivel castor with brake190178215050300

102.90 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125220.01 to 320.00Conductivity8810032roller bearingswivel castor with brake190203515050300

78.03 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125220.01 to 320.00-8810032plain boreswivel castor235157620050300

91.17 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125220.01 to 320.00Conductivity8810032plain boreswivel castor235203520050300

111.38 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125220.01 to 320.00-8810032plain boreswivel castor with brake235206120050300

124.50 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125220.01 to 320.00-8810032plain boreswivel castor with brake235247920050300

87.13 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125220.01 to 320.00Conductivity8810032roller bearingswivel castor235166520050300

100.27 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125220.01 to 320.00-8810032roller bearingswivel castor235212320050300

120.47 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125220.01 to 320.00Conductivity8810032roller bearingswivel castor with brake235214720050300

133.60 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125220.01 to 320.00Conductivity8810032roller bearingswivel castor with brake235256720050300

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Synthetic, Wheel body material: high-quality polypropylene Material Synthetic
Suitable for autoclaves no Mounting type bolt hole Tread and tyre hardness 60 Shore D
Tread color natural white Wheel body color natural white Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

Tech Support