Pressed Steel Swivel Castor, LER-TPA Series

Pressed Steel Swivel Castor, LER-TPA Series
Pressed Steel Swivel Castor, with Bolt Hole, Wheel, with Thermoplastic Rubber Tread, with Polypropylene Wheel Centre

Bracket: LER series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: TPA series

  • tread: high-quality thermoplastic rubber-elastomer (TPE), hardness 85 Shore A, colour grey, non-marking, oil containing
  • wheel centre: high-quality polypropylene, impact resistant, colour silver grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C
  • tread contains oil, may stain sensitive surfaces. alternatives: series VPA, VPP, POES, POEV, PATH

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LER-TPA 80G
LER-TPA 80G-ELS
LER-TPA 80G-FI
LER-TPA 80G-FI-ELS
LER-TPA 80KF
LER-TPA 80KF-ELS
LER-TPA 80KF-FI
LER-TPA 80KF-FI-ELS
LER-TPA 80KFD
LER-TPA 80KFD-ELS
LER-TPA 80KFD-FI
LER-TPA 80KFD-FI-ELS
LER-TPA 102G
LER-TPA 102G-ELS
LER-TPA 102G-FI
LER-TPA 102G-FI-ELS
LER-TPA 102KF
LER-TPA 102KF-ELS
LER-TPA 102KF-FI
LER-TPA 102KF-FI-ELS
LER-TPA 102KFD
LER-TPA 102KFD-ELS
LER-TPA 102KFD-FI
LER-TPA 102KFD-FI-ELS
LER-TPA 127G
LER-TPA 127G-ELS
LER-TPA 127G-FI
LER-TPA 127G-FI-ELS
LER-TPA 127KF
LER-TPA 127KF-ELS
LER-TPA 127KF-FI
LER-TPA 127KF-FI-ELS
LER-TPA 127KFD
LER-TPA 127KFD-ELS
LER-TPA 127KFD-FI
LER-TPA 127KFD-FI-ELS
LER-TPA 160G
LER-TPA 160G-ELS
LER-TPA 160G-FI
LER-TPA 160G-FI-ELS
LER-TPA 160R
LER-TPA 160R-FI
LER-TPA 200G
LER-TPA 200G-ELS
LER-TPA 200G-FI
LER-TPA 200G-FI-ELS
LER-TPA 200R
LER-TPA 200R-FI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Wheel body color Load capacity at 4 km/h
(kg)

26.13 €

1 5 Days 12580.01 to 140.00-7010030plain boreswivel castor1024508032silver grey100

31.59 €

1 7 Days 12535.01 to 80.00-7010030plain boreswivel castor1024648032black65

38.91 €

1 5 Days 12580.01 to 140.00-7010030plain boreswivel castor with brake1025618032silver grey100

44.35 €

1 7 Days 12535.01 to 80.00-7010030plain boreswivel castor with brake1025708032black65

30.40 €

1 5 Days 12580.01 to 140.00-7010030Ball bearing (C)swivel castor1024968032silver grey100

35.83 €

1 7 Days 15035.01 to 80.00-7012538Ball bearing (C)swivel castor1025008032black65

42.88 €

1 5 Days 15080.01 to 140.00Conductivity7012538Ball bearing (C)swivel castor with brake1026008032silver grey100

48.32 €

1 7 Days 15035.01 to 80.00Conductivity7012538Ball bearing (C)swivel castor with brake1026118032black65

34.70 €

1 7 Days 15080.01 to 140.00--12538Ball bearing (C)swivel castor1025058032silver grey100

40.14 €

1 7 Days 15035.01 to 80.00Conductivity-12538Ball bearing (C)swivel castor1025008032black65

47.19 €

1 7 Days 15080.01 to 140.00Conductivity7012538Ball bearing (C)swivel castor with brake1026098032silver grey100

52.62 €

1 7 Days 15035.01 to 80.00-7012538Ball bearing (C)swivel castor with brake1026118032black65

28.46 €

1 5 Days 15080.01 to 140.00-7012532plain boreswivel castor12552610032silver grey110

36.74 €

1 7 Days 15035.01 to 80.00Conductivity7012532plain boreswivel castor12554010032black70

42.08 €

1 5 Days 15080.01 to 140.00Conductivity7012532plain boreswivel castor with brake12564510032silver grey110

50.33 €

1 7 Days 15035.01 to 80.00-7012532plain boreswivel castor with brake12565710032black70

35.30 €

1 5 Days 15080.01 to 140.00Conductivity7012532Ball bearing (C)swivel castor12557810032silver grey110

43.56 €

1 7 Days 19535.01 to 80.00-7016040Ball bearing (C)swivel castor12558110032black70

48.60 €

1 5 Days 19580.01 to 140.00-7016040Ball bearing (C)swivel castor with brake12568410032silver grey110

56.86 €

1 7 Days 23535.01 to 80.00-7020040Ball bearing (C)swivel castor with brake12569910032black70

39.60 €

1 7 Days 19580.01 to 140.00--16040Ball bearing (C)swivel castor12558010032silver grey110

47.87 €

1 7 Days 19535.01 to 80.00Conductivity-16040Ball bearing (C)swivel castor12559210032black70

52.92 €

1 7 Days 19580.01 to 140.00--16040Ball bearing (C)swivel castor with brake12569110032silver grey110

61.18 €

1 7 Days 19535.01 to 80.00Conductivity-16040Ball bearing (C)swivel castor with brake12571210032black70

32.83 €

1 7 Days 23580.01 to 140.00Conductivity7020040plain boreswivel castor15060012532silver grey125

41.55 €

1 7 Days 23535.01 to 80.00-7020040plain boreswivel castor15062412532black80

48.72 €

1 7 Days 23580.01 to 140.00Conductivity7020040plain boreswivel castor with brake15073412532silver grey125

57.43 €

1 7 Days 23535.01 to 80.00-7020040plain boreswivel castor with brake15075412532black80

38.91 €

1 7 Days 23580.01 to 140.00-7020040Ball bearing (C)swivel castor15065112532silver grey125

47.63 €

1 7 Days 10235.01 to 80.00-708032Ball bearing (C)swivel castor15068312532black80

54.48 €

1 7 Days 10280.01 to 140.00-708032Ball bearing (C)swivel castor with brake15080012532silver grey125

63.20 €

1 7 Days 10235.01 to 80.00Conductivity708032Ball bearing (C)swivel castor with brake15081912532black80

43.22 €

1 7 Days 10280.01 to 140.00--8032Ball bearing (C)swivel castor15064812532silver grey125

51.93 €

1 7 Days 10235.01 to 80.00Conductivity-8032Ball bearing (C)swivel castor15067612532black80

58.80 €

1 7 Days 10280.01 to 140.00--8032Ball bearing (C)swivel castor with brake15079212532silver grey125

67.50 €

1 7 Days 10235.01 to 80.00Conductivity-8032Ball bearing (C)swivel castor with brake15082512532black80

79.37 €

1 7 Days 102140.01 to 220.00-888032plain boreswivel castor195136616040silver grey200

108.80 €

1 7 Days 10280.01 to 140.00Conductivity888032plain boreswivel castor195140016040black130

107.52 €

1 7 Days 102140.01 to 220.00Conductivity888032plain boreswivel castor with brake195175216040silver grey200

136.95 €

1 7 Days 10280.01 to 140.00-888032plain boreswivel castor with brake195179616040black130

90.48 €

1 7 Days 102140.01 to 220.00Conductivity888032roller bearingswivel castor195145216040silver grey200

118.63 €

1 7 Days 125140.01 to 220.00-8810030roller bearingswivel castor with brake195187616040silver grey200

84.34 €

1 7 Days 125220.01 to 320.00Conductivity8810030plain boreswivel castor235158220040silver grey250

122.37 €

1 7 Days 125140.01 to 220.00Conductivity8810030plain boreswivel castor235163920040black160

118.85 €

1 7 Days 125220.01 to 320.00-8810030plain boreswivel castor with brake235206020040silver grey250

156.89 €

1 7 Days 125140.01 to 220.00-8810030plain boreswivel castor with brake235208020040black160

98.22 €

1 7 Days 125220.01 to 320.00Conductivity8810030roller bearingswivel castor235167820040silver grey250

132.73 €

1 7 Days 125220.01 to 320.00Conductivity8810030roller bearingswivel castor with brake235215520040silver grey250

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene
Material Rubber Suitable for autoclaves no Mounting type bolt hole
Tread and tyre hardness 85 Shore A Tread color grey Tread hydrolysis-resistant no
Non-staining no Rustproof no Non-marking yes
Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

Tech Support