Stainless Steel Swivel Castor, LEX-PATH Series (LEX-PATH 80G)

Stainless Steel Swivel Castor, LEX-PATH Series LEX-PATH 80G

Product Details:

Manufacturer part number: LEX-PATH 80G

Brand: BLICKLE

Price: 68.80

Delivery time: 5 Days


Technical Data:

Caster Type: Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type

Mounting Height H: 150 mm

Load Range: 140.01 to 220.00 daN

Wheel Characteristics: -

Plate Length L: 100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LEX-PATH 80G

Part Number
LEX-PATH 80G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Rustproof Load capacity at 4 km/h
(kg)

68.80 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150140.01 to 220.00-1008512540plain boreswivel castor1025228032yes150

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6 Material Polyurethane
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 94 Shore A
Tread color dark grey Wheel body color silver grey Tread hydrolysis-resistant no
Non-staining yes Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -25

This page is Stainless Steel Swivel Castor, LEX-PATH Series, part number LEX-PATH 80G.
You can find the detail information about specifications and dimensions on part number LEX-PATH 80G.

Variation of this product

Part Number
LEX-PATH 100KFD-ELS
LEX-PATH 100KFD-FI
LEX-PATH 100KFD-FI-ELS
LEX-PATH 80G-FI
LEX-PATH 80KFD
LEX-PATH 80KFD-ELS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Rustproof Load capacity at 4 km/h
(kg)

97.92 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type23580.01 to 140.00-1008520040Ball bearing (C)swivel castor12567610032no130

100.84 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type235140.01 to 220.00Conductivity1008520040Ball bearing (C)swivel castor with brake12577210032no150

116.72 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type10280.01 to 140.00-100858032Ball bearing (C)swivel castor with brake12578310032no130

89.42 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type150140.01 to 220.00-1008512540plain boreswivel castor with brake1026238032yes150

75.18 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type150140.01 to 220.00-1008512540Ball bearing (C)swivel castor1025688032no150

87.57 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type19080.01 to 140.00-1008515050Ball bearing (C)swivel castor1025728032no100

Tech Support