Stainless Steel Swivel Castor, LEXR-PATH Series (Part Numbers)

Stainless Steel Swivel Castor, LEXR-PATH Series
Stainless Steel Swivel Castor, with Bolt Hole Fitting Wheel, with Thermoplastic Polyurethane Tread, with Nylon Wheel Centre

Bracket: LEXR series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process
  • all parts including axle material are corrosion-resistant

Wheel: PATH series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 94 Shore A, colour dark grey, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour silver grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LEXR-PATH 80G
LEXR-PATH 80G-FI
LEXR-PATH 80KFD
LEXR-PATH 80KFD-ELS
LEXR-PATH 80KFD-FI
LEXR-PATH 80KFD-FI-ELS
LEXR-PATH 100G
LEXR-PATH 100G-FI
LEXR-PATH 100KFD
LEXR-PATH 100KFD-ELS
LEXR-PATH 100KFD-FI
LEXR-PATH 100KFD-FI-ELS
LEXR-PATH 125G
LEXR-PATH 125G-FI
LEXR-PATH 125KFD
LEXR-PATH 125KFD-ELS
LEXR-PATH 125KFD-FI
LEXR-PATH 125KFD-FI-ELS
LEXR-PATH 160G
LEXR-PATH 160G-FI
LEXR-PATH 160KAD
LEXR-PATH 160KAD-ELS
LEXR-PATH 160KAD-FI
LEXR-PATH 160KAD-FI-ELS
LEXR-PATH 200G
LEXR-PATH 200G-FI
LEXR-PATH 200KAD
LEXR-PATH 200KAD-ELS
LEXR-PATH 200KAD-FI
LEXR-PATH 200KAD-FI-ELS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Rustproof Load capacity at 4 km/h
(kg)

67.82 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150140.01 to 220.00-7012540plain boreswivel castor1024718032yes150

89.97 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150140.01 to 220.00-7012540plain boreswivel castor with brake1025688032yes150

74.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150140.01 to 220.00-7012540Ball bearing (C)swivel castor1025208032no150

86.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type19080.01 to 140.00-7015050Ball bearing (C)swivel castor1025228032no100

96.52 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00Conductivity7015050Ball bearing (C)swivel castor with brake1026208032no150

108.90 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type19080.01 to 140.00-7015050Ball bearing (C)swivel castor with brake1026248032no100

72.97 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235140.01 to 220.00-7020040plain boreswivel castor12555110032yes150

91.93 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235140.01 to 220.00-7020040plain boreswivel castor with brake12566410032yes150

80.93 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235140.01 to 220.00Conductivity7020040Ball bearing (C)swivel castor12560210032no150

96.81 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type23580.01 to 140.00-7020040Ball bearing (C)swivel castor12561610032no130

100.07 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235140.01 to 220.00Conductivity7020040Ball bearing (C)swivel castor with brake12573210032no150

115.95 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type10280.01 to 140.00-708032Ball bearing (C)swivel castor with brake12573710032no130

80.46 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type102140.01 to 220.00-708032plain boreswivel castor15064112532yes150

99.65 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type102140.01 to 220.00-708032plain boreswivel castor with brake15078212532yes150

87.98 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type102140.01 to 220.00Conductivity708032Ball bearing (C)swivel castor15069612532no150

108.89 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type102140.01 to 220.00-708032Ball bearing (C)swivel castor15071412532no150

107.33 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type102140.01 to 220.00Conductivity708032Ball bearing (C)swivel castor with brake15083312532no150

128.25 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125140.01 to 220.00-7010037Ball bearing (C)swivel castor with brake15085012532no150

165.40 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00Conductivity8810037plain boreswivel castor195135116040yes300

211.92 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00-8810037plain boreswivel castor with brake195173216040yes300

166.78 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00Conductivity8810037Ball bearing (C)swivel castor195145716040no300

209.27 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00-8810037Ball bearing (C)swivel castor195147716040no260

212.10 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00-8810037Ball bearing (C)swivel castor with brake195182216040no300

254.56 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00-8810037Ball bearing (C)swivel castor with brake195185216040no260

200.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00-8810037plain boreswivel castor235157820040yes300

245.67 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150220.01 to 320.00-8812540plain boreswivel castor with brake235199520040yes300

203.42 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150220.01 to 320.00Conductivity8812540Ball bearing (C)swivel castor235169720040no300

249.97 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150220.01 to 320.00-8812540Ball bearing (C)swivel castor235170620040no300

247.30 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150220.01 to 320.00Conductivity8812540Ball bearing (C)swivel castor with brake235209020040no300

293.85 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150220.01 to 320.00-8812540Ball bearing (C)swivel castor with brake235213420040no300

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6 Material Polyurethane
Suitable for autoclaves no Mounting type bolt hole Tread and tyre hardness 94 Shore A
Tread color dark grey Wheel body color silver grey Tread hydrolysis-resistant no
Non-staining yes Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -25

Tech Support