Stainless Steel Swivel Castor, LEXR-POEV Series

Stainless Steel Swivel Castor, LEXR-POEV Series
Stainless Steel Swivel Castor, with Bolt Hole Fitting Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Nylon Wheel Centre, Non-Marking, Grey

Bracket: LEXR series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process
  • all parts including axle material are corrosion-resistant

Wheel: POEV series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour grey, non-marking
  • wheel centre: high-quality nylon 6, impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -25 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LEXR-POEV 80G-FI-SG
LEXR-POEV 80G-SG
LEXR-POEV 80KFD-FI-SG
LEXR-POEV 80KFD-SG
LEXR-POEV 80XKF-FI-SG
LEXR-POEV 80XKF-SG
LEXR-POEV 80XR-FI-SG
LEXR-POEV 80XR-SG
LEXR-POEV 100G-FI-SG
LEXR-POEV 100G-SG
LEXR-POEV 100KAD-FI-SG
LEXR-POEV 100KAD-SG
LEXR-POEV 100XKA-FI-SG
LEXR-POEV 100XKA-SG
LEXR-POEV 100XR-FI-SG
LEXR-POEV 100XR-SG
LEXR-POEV 125G-FI-SG
LEXR-POEV 125G-SG
LEXR-POEV 125KAD-FI-SG
LEXR-POEV 125KAD-SG
LEXR-POEV 125XKA-FI-SG
LEXR-POEV 125XKA-SG
LEXR-POEV 125XR-FI-SG
LEXR-POEV 125XR-SG
LEXR-POEV 160KAD-FI-SG
LEXR-POEV 160KAD-SG
LEXR-POEV 160XKA-FI-SG
LEXR-POEV 160XKA-SG
LEXR-POEV 160XR-FI-SG
LEXR-POEV 160XR-SG
LEXR-POEV 200KAD-FI-SG
LEXR-POEV 200KAD-SG
LEXR-POEV 200XKA-FI-SG
LEXR-POEV 200XKA-SG
LEXR-POEV 200XR-FI-SG
LEXR-POEV 200XR-SG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Non-staining Rustproof Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

94.54 €

1 7 Days 15080.01 to 140.007012540plain boreswivel castor with brake1025748032yesyes-25140

72.39 €

1 7 Days 19580.01 to 140.007016045plain boreswivel castor1024768032yesyes-25140

106.26 €

1 7 Days 19580.01 to 140.007016045Ball bearing (C)swivel castor with brake1026188032yesno-25140

83.95 €

1 7 Days 19580.01 to 140.007016045Ball bearing (C)swivel castor1025238032yesno-25140

123.22 €

1 23 Days 19580.01 to 140.007016045Ball bearing (C)swivel castor with brake1026138032yesyes-20140

100.89 €

1 23 Days 19580.01 to 140.007016045Ball bearing (C)swivel castor1025188032yesyes-20140

102.54 €

1 7 Days 19580.01 to 140.007016045roller bearingswivel castor with brake1026008032yesyes-25140

80.40 €

1 7 Days 23580.01 to 140.007020050roller bearingswivel castor1025008032yesyes-25140

97.28 €

1 7 Days 195140.01 to 220.007016050plain boreswivel castor with brake12567310032yesyes-25150

78.31 €

1 7 Days 195140.01 to 220.007016050plain boreswivel castor12556410032yesyes-25150

108.02 €

1 7 Days 195140.01 to 220.007016050Ball bearing (C)swivel castor with brake12572210032yesno-25150

88.88 €

1 7 Days 235140.01 to 220.007020050Ball bearing (C)swivel castor12560810032yesno-25150

124.97 €

1 23 Days 235140.01 to 220.00-20050Ball bearing (CC)swivel castor with brake12577010032yesyes-25150

105.84 €

1 23 Days 235140.01 to 220.00-20050Ball bearing (CC)swivel castor12565010032yesyes-25150

106.35 €

1 7 Days 235140.01 to 220.007020050roller bearingswivel castor with brake12571810032yesyes-25150

87.39 €

1 7 Days 235140.01 to 220.007020050roller bearingswivel castor12560810032yesyes-25150

110.92 €

1 7 Days 235140.01 to 220.007020050plain boreswivel castor with brake15082012537yesyes-25150

91.73 €

1 7 Days 102140.01 to 220.00708032plain boreswivel castor15068212537yesyes-25150

120.74 €

1 7 Days 102140.01 to 220.00708032Ball bearing (C)swivel castor with brake15085812537yesno-25150

101.36 €

1 7 Days 102140.01 to 220.00708032Ball bearing (C)swivel castor15072612537yesno-25150

137.66 €

1 23 Days 102140.01 to 220.00-8032Ball bearing (C)swivel castor15093012537yesyes-25150

118.30 €

1 23 Days 102140.01 to 220.00-8032Ball bearing (C)swivel castor15078412537yesyes-25150

119.72 €

1 7 Days 102140.01 to 220.00708032roller bearingswivel castor with brake15086512537yesyes-25150

100.54 €

1 7 Days 102140.01 to 220.00708032roller bearingswivel castor15079312537yesyes-25150

242.70 €

1 7 Days 102220.01 to 320.00888032Ball bearing (CC)swivel castor with brake195208016050yesno-25300

199.90 €

1 7 Days 125220.01 to 320.008810035Ball bearing (CC)swivel castor195171216050yesno-25300

261.09 €

1 7 Days 125220.01 to 320.00-10035Ball bearing (CC)swivel castor with brake195215016050yesyes-25300

218.28 €

1 7 Days 125220.01 to 320.00-10035Ball bearing (CC)swivel castor195170416050yesyes-25300

243.14 €

1 7 Days 125220.01 to 320.008810035roller bearingswivel castor with brake195202416050yesyes-25300

196.62 €

1 7 Days 125220.01 to 320.008810035roller bearingswivel castor195165816050yesyes-25300

283.65 €

1 7 Days 125220.01 to 320.008810035Ball bearing (CC)swivel castor with brake235245020050yesno-25300

239.75 €

1 7 Days 150220.01 to 320.008812540Ball bearing (CC)swivel castor235205220050yesno-25300

302.03 €

1 7 Days 150220.01 to 320.00-12540Ball bearing (CC)swivel castor with brake235258720050noyes-25300

258.15 €

1 7 Days 150220.01 to 320.00-12540Ball bearing (CC)swivel castor235216120050noyes-25300

279.02 €

1 7 Days 150220.01 to 320.008812540roller bearingswivel castor with brake235243320050yesyes-25300

233.93 €

1 7 Days 150220.01 to 320.008812540roller bearingswivel castor235203620050yesyes-25300

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6
Material Rubber Suitable for autoclaves no Mounting type bolt hole
Tread and tyre hardness 65 Shore A Tread color grey Wheel body color black
Tread hydrolysis-resistant no Non-marking yes Maximum temperature resistance(°C) 80

Tech Support