Stainless Steel Swivel Castor, LEXR-VPP Series

Stainless Steel Swivel Castor, LEXR-VPP Series
Stainless Steel Swivel Castor, with Bolt Hole Fitting, Wheel, with Standard Solid Rubber Tyre, with Synthetic Rim, Non-Marking, Grey

Bracket: LEXR series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process
  • all parts including axle material are corrosion-resistant

Wheel: VPP series

  • tyre: standard solid rubber, hardness 80 Shore A, colour grey, non-marking
  • rim: high-quality polypropylene, impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LEXR-VPP 80G-FI-SG
LEXR-VPP 80G-SG
LEXR-VPP 100G-FI-SG
LEXR-VPP 100G-SG
LEXR-VPP 125G-FI-SG
LEXR-VPP 125G-SG
LEXR-VPP 150G-FI-SG
LEXR-VPP 150G-SG
LEXR-VPP 160G-FI-SG
LEXR-VPP 160G-SG
LEXR-VPP 200G-FI-SG
LEXR-VPP 200G-SG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

86.87 €

1 7 Days 19535.01 to 80.00Conductivity7016040swivel castor with brake102560802550

64.74 €

1 7 Days 19535.01 to 80.00-7016040swivel castor102458802550

88.11 €

1 7 Days 12535.01 to 80.00Conductivity7010032swivel castor with brake1257041003070

69.15 €

1 7 Days 15035.01 to 80.00-7012532swivel castor1255961003070

97.13 €

1 7 Days 15080.01 to 140.00Conductivity7012532swivel castor with brake15095012538100

77.95 €

1 7 Days 15080.01 to 140.00-7012532swivel castor15083012538100

199.33 €

1 7 Days 15080.01 to 140.00Conductivity8812532swivel castor with brake190189415040135

152.81 €

1 7 Days 15080.01 to 140.00-8812532swivel castor190152715040135

200.27 €

1 7 Days 15080.01 to 140.00Conductivity8812532swivel castor with brake195200016040135

153.77 €

1 7 Days 15080.01 to 140.00-8812532swivel castor195162416040135

235.02 €

1 7 Days 150140.01 to 220.00Conductivity8812532swivel castor with brake235275020050205

189.94 €

1 7 Days 195140.01 to 220.00-8816040swivel castor235232020050205

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Bearing type plain bore
Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene Material Rubber Suitable for autoclaves no
Mounting type bolt hole Tread and tyre hardness 80 Shore A Tread color grey
Wheel body color black Tread hydrolysis-resistant no Non-staining yes
Rustproof yes Non-marking yes Maximum temperature resistance(°C) 60
Minimum temperature resistance(°C) -20

Tech Support