Stainless Steel Swivel Castor, LEX-TPA Series

Stainless Steel Swivel Castor, LEX-TPA Series
Stainless Steel Swivel Castor, with Top Plate Fitting, Wheel, with Thermoplastic Rubber Tread, with Polypropylene Wheel Centre

Bracket: LEX series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant
  • double ball bearing in the swivel head
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: TPA series

  • tread: high-quality thermoplastic rubber-elastomer (TPE), hardness 85 Shore A, colour grey, non-marking, oil containing
  • wheel centre: high-quality polypropylene, impact resistant, colour silver grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C
  • tread contains oil, may stain sensitive surfaces. alternatives: series VPA, VPP, POES, POEV, PATH

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LEX-TPA 80G
LEX-TPA 80G-ELS
LEX-TPA 80G-FI
LEX-TPA 80G-FI-ELS
LEX-TPA 80KFD
LEX-TPA 80KFD-ELS
LEX-TPA 80KFD-FI
LEX-TPA 80KFD-FI-ELS
LEX-TPA 102G
LEX-TPA 102G-ELS
LEX-TPA 102G-FI
LEX-TPA 102G-FI-ELS
LEX-TPA 102KFD
LEX-TPA 102KFD-ELS
LEX-TPA 102KFD-FI
LEX-TPA 102KFD-FI-ELS
LEX-TPA 127G
LEX-TPA 127G-ELS
LEX-TPA 127G-FI
LEX-TPA 127G-FI-ELS
LEX-TPA 127KFD
LEX-TPA 127KFD-ELS
LEX-TPA 127KFD-FI
LEX-TPA 127KFD-FI-ELS
LEX-TPA 160G
LEX-TPA 160G-ELS
LEX-TPA 160G-FI
LEX-TPA 160G-FI-ELS
LEX-TPA 160XR
LEX-TPA 160XR-FI
LEX-TPA 200G
LEX-TPA 200G-ELS
LEX-TPA 200G-FI
LEX-TPA 200G-FI-ELS
LEX-TPA 200XR
LEX-TPA 200XR-FI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Wheel body color Rustproof Load capacity at 4 km/h
(kg)

64.97 €

1 7 Days 19080.01 to 140.00-1008515040plain boreswivel castor1024978032silver greyyes100

70.40 €

1 7 Days 19035.01 to 80.00-1008515040plain boreswivel castor1024998032blackyes65

85.58 €

1 7 Days 19080.01 to 140.00-1008515040plain boreswivel castor with brake1025968032silver greyyes100

91.02 €

1 7 Days 19035.01 to 80.00-1008515040plain boreswivel castor with brake1026108032blackyes65

71.74 €

1 7 Days 19080.01 to 140.00-1008515040Ball bearing (C)swivel castor1025418032silver greyno100

77.18 €

1 7 Days 19535.01 to 80.00-1008516040Ball bearing (C)swivel castor1025498032blackno65

92.52 €

1 7 Days 19580.01 to 140.00-1008516040Ball bearing (C)swivel castor with brake1026418032silver greyno100

97.95 €

1 7 Days 19535.01 to 80.00-1008516040Ball bearing (C)swivel castor with brake1026538032blackno65

68.23 €

1 7 Days 19580.01 to 140.00Conductivity1008516040plain boreswivel castor12557610032silver greyyes110

76.50 €

1 7 Days 19535.01 to 80.00-1008516040plain boreswivel castor12558210032blackyes70

86.85 €

1 7 Days 19580.01 to 140.00-1008516040plain boreswivel castor with brake12568610032silver greyyes110

95.12 €

1 7 Days 23535.01 to 80.00-1008520040plain boreswivel castor with brake12569610032blackyes70

77.35 €

1 7 Days 23580.01 to 140.00Conductivity1008520040Ball bearing (C)swivel castor12562110032silver greyno110

85.61 €

1 7 Days 23535.01 to 80.00-1008520040Ball bearing (C)swivel castor12563410032blackno70

96.17 €

1 7 Days 23580.01 to 140.00Conductivity1008520040Ball bearing (C)swivel castor with brake12573610032silver greyno110

104.43 €

1 7 Days 23535.01 to 80.00-1008520040Ball bearing (C)swivel castor with brake12574610032blackno70

74.65 €

1 7 Days 23580.01 to 140.00-1008520040plain boreswivel castor15064612532silver greyyes125

83.37 €

1 7 Days 10235.01 to 80.00-100858032plain boreswivel castor15065712532blackyes80

94.50 €

1 7 Days 10280.01 to 140.00Conductivity100858032plain boreswivel castor with brake15076812532silver greyyes125

103.20 €

1 7 Days 10235.01 to 80.00-100858032plain boreswivel castor with brake15078612532blackyes80

83.02 €

1 7 Days 10280.01 to 140.00Conductivity100858032Ball bearing (C)swivel castor15070412532silver greyno125

91.73 €

1 7 Days 10235.01 to 80.00-100858032Ball bearing (C)swivel castor15072612532blackno80

103.03 €

1 7 Days 10280.01 to 140.00Conductivity100858032Ball bearing (C)swivel castor with brake15083112532silver greyno125

111.75 €

1 7 Days 10235.01 to 80.00-100858032Ball bearing (C)swivel castor with brake15085112532blackno80

165.03 €

1 7 Days 102140.01 to 220.00Conductivity1401108032plain boreswivel castor195136816040silver greyyes200

194.48 €

1 7 Days 12580.01 to 140.00-14011010030plain boreswivel castor195140016040blackyes130

206.93 €

1 7 Days 125140.01 to 220.00-14011010030plain boreswivel castor with brake195171616040silver greyyes200

236.36 €

1 7 Days 12580.01 to 140.00-14011010030plain boreswivel castor with brake195175616040blackyes130

184.10 €

1 7 Days 125140.01 to 220.00-14011010030roller bearingswivel castor195147016040silver greyyes200

226.00 €

1 7 Days 150140.01 to 220.00-14011012538roller bearingswivel castor with brake195178016040silver greyyes200

174.95 €

1 7 Days 150220.01 to 320.00-14011012538plain boreswivel castor235156120040silver greyyes250

213.00 €

1 7 Days 150140.01 to 220.00-14011012538plain boreswivel castor235160520040blackyes160

220.68 €

1 7 Days 150220.01 to 320.00-14011012538plain boreswivel castor with brake235198120040silver greyyes250

258.73 €

1 7 Days 190140.01 to 220.00-14011015040plain boreswivel castor with brake235203020040blackyes160

196.80 €

1 7 Days 190220.01 to 320.00-14011015040roller bearingswivel castor235165620040silver greyyes250

242.53 €

1 7 Days 190220.01 to 320.00-14011015040roller bearingswivel castor with brake235207120040silver greyyes250

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene
Material Rubber Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 85 Shore A Tread color grey Tread hydrolysis-resistant no
Non-staining no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20

Tech Support