Pressed Steel Swivel Castor, LH-ALST Series (Part Numbers)

Pressed Steel Swivel Castor, LH-ALST Series
Pressed Steel Swivel Castor, Heavy Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with Blickle Softhane® Polyurethane Tread, with Aluminium Wheel Centre

Bracket: LH series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate
  • double ball bearing in the swivel head
  • bolted and secured central kingpin, extremely strong
  • particularly resistant to shocks and impact due to four specially-shaped, hardened bearing seats

Wheel: ALST series

  • tread: high-quality polyurethane elastomer Blickle Softhane®, hardness 75 Shore A, colour green, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LH-ALST 127K-ST-AS
LH-ALST 127K-ST-AS-FS
LH-ALST 127K-ST-FS
LH-ALST 150K
LH-ALST 150K-AS
LH-ALST 150K-AS-FS
LH-ALST 150K-FI
LH-ALST 150K-FI-AS
LH-ALST 150K-FI-AS-FS
LH-ALST 150K-FI-FS
LH-ALST 150K-FS
LH-ALST 150K-ST
LH-ALST 150K-ST-AS
LH-ALST 150K-ST-AS-FS
LH-ALST 150K-ST-FS
LH-ALST 160K
LH-ALST 160K-AS
LH-ALST 160K-AS-FS
LH-ALST 160K-CS13
LH-ALST 160K-CS13-AS
LH-ALST 160K-CS13-AS-FS
LH-ALST 160K-CS13-FS
LH-ALST 160K-FI
LH-ALST 160K-FI-AS
LH-ALST 160K-FI-AS-FS
LH-ALST 160K-FI-FS
LH-ALST 160K-FS
LH-ALST 160K-IS
LH-ALST 160K-IS-AS
LH-ALST 160K-IS-AS-FS
LH-ALST 160K-IS-FS
LH-ALST 160K-ST
LH-ALST 160K-ST-AS
LH-ALST 160K-ST-AS-FS
LH-ALST 160K-ST-FS
LH-ALST 180K
LH-ALST 180K-FI
LH-ALST 180K-FI-FS
LH-ALST 180K-FS
LH-ALST 180K-ST
LH-ALST 180K-ST-FS
LH-ALST 200K
LH-ALST 200K-AS
LH-ALST 200K-AS-FS
LH-ALST 200K-CS13
LH-ALST 200K-CS13-AS
LH-ALST 200K-CS13-AS-FS
LH-ALST 200K-CS13-FS
LH-ALST 200K-FI
LH-ALST 200K-FI-AS
LH-ALST 200K-FI-AS-FS
LH-ALST 200K-FI-FS
LH-ALST 200K-FS
LH-ALST 200K-IS
LH-ALST 200K-IS-AS
LH-ALST 200K-IS-AS-FS
LH-ALST 200K-IS-FS
LH-ALST 200K-ST
LH-ALST 200K-ST-AS
LH-ALST 200K-ST-AS-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Load capacity at 4 km/h
(kg)

266.45 €

1 23 Days 202320.01 to 485.00Antistatic14011016050swivel castor with brake170401312554dark grey450

311.38 €

1 23 Days 202320.01 to 485.00Antistatic14011016050swivel castor with brake170453812554dark grey450

290.65 €

1 23 Days 202320.01 to 485.00-14011016050swivel castor with brake170452612554green450

200.63 €

1 7 Days 202485.01 to 750.00-14011016050swivel castor197355615050green500

222.53 €

1 23 Days 202485.01 to 750.00Antistatic14011016050swivel castor197354415050dark grey500

268.00 €

1 23 Days 202485.01 to 750.00Antistatic14011016050swivel castor197419415050dark grey500

233.05 €

1 7 Days 202485.01 to 750.00-14011016050swivel castor with brake197416515050green500

254.95 €

1 23 Days 202485.01 to 750.00-14011016050swivel castor with brake197418915050dark grey500

300.41 €

1 23 Days 219485.01 to 750.00-14011016050swivel castor with brake197480315050dark grey500

278.50 €

1 23 Days 219485.01 to 750.00Antistatic14011016050swivel castor with brake197476015050green500

246.09 €

1 23 Days 219485.01 to 750.00Antistatic14011016050swivel castor197414415050green500

246.71 €

1 7 Days 219485.01 to 750.00-14011016050swivel castor with brake197418115050green500

268.63 €

1 23 Days 202485.01 to 750.00-14011016050swivel castor with brake197412615050dark grey500

314.09 €

1 23 Days 202485.01 to 750.00Antistatic14011016050swivel castor with brake197476015050dark grey500

292.19 €

1 23 Days 202485.01 to 750.00Antistatic14011016050swivel castor with brake197506015050green500

206.03 €

1 5 Days 202485.01 to 750.00-14011016050swivel castor202365016050green580

229.62 €

1 7 Days 223485.01 to 750.00-14011018050swivel castor202363616050dark grey580

275.08 €

1 23 Days 223485.01 to 750.00-14011018050swivel castor202423016050dark grey580

287.94 €

1 7 Days 223485.01 to 750.00-14011018050swivel castor with brake202382016050green580

311.52 €

1 23 Days 223485.01 to 750.00-14011018050swivel castor with brake202384116050dark grey580

356.98 €

1 23 Days 223485.01 to 750.00-14011018050swivel castor with brake202446716050dark grey580

333.38 €

1 23 Days 223485.01 to 750.00-14011018050swivel castor with brake202447216050green580

238.45 €

1 5 Days 245485.01 to 750.00-14011020050swivel castor with brake202427116050green580

262.03 €

1 23 Days 245485.01 to 750.00Antistatic14011020050swivel castor with brake202425016050dark grey580

307.50 €

1 23 Days 245485.01 to 750.00Antistatic14011020050swivel castor with brake202450016050dark grey580

283.90 €

1 23 Days 245485.01 to 750.00-14011020050swivel castor with brake202487016050green580

251.49 €

1 23 Days 245485.01 to 750.00Antistatic14011020050swivel castor202421516050green580

297.39 €

1 7 Days 245485.01 to 750.00Antistatic14011020050swivel castor219472016050green580

320.98 €

1 23 Days 245485.01 to 750.00-14011020050swivel castor219472016050dark grey580

366.43 €

1 23 Days 245485.01 to 750.00-14011020050swivel castor219533116050dark grey580

342.85 €

1 23 Days 245485.01 to 750.00Antistatic14011020050swivel castor219527016050green580

252.11 €

1 7 Days 245485.01 to 750.00Antistatic14011020050swivel castor with brake202423016050green580

275.70 €

1 23 Days 245485.01 to 750.00-14011020050swivel castor with brake202426016050dark grey580

321.17 €

1 23 Days 245485.01 to 750.00-14011020050swivel castor with brake202488816050dark grey580

297.59 €

1 23 Days 262485.01 to 750.00-14011020050swivel castor with brake202489316050green580

244.44 €

1 7 Days 262485.01 to 750.00Antistatic14011020050swivel castor223404418050green670

273.65 €

1 7 Days 262485.01 to 750.00Antistatic14011020050swivel castor with brake223477218050green670

320.15 €

1 23 Days 262485.01 to 750.00-14011020050swivel castor with brake223546218050green670

290.94 €

1 23 Days 245485.01 to 750.00-14011020050swivel castor223473418050green670

290.54 €

1 7 Days 245485.01 to 750.00Antistatic14011020050swivel castor with brake223466918050green670

337.04 €

1 23 Days 245485.01 to 750.00Antistatic14011020050swivel castor with brake223539418050green670

246.19 €

1 5 Days 245485.01 to 750.00-14011020050swivel castor245432020050green750

273.48 €

1 7 Days 295485.01 to 750.00-14011025050swivel castor245437220050dark grey750

319.98 €

1 23 Days 295485.01 to 750.00-14011025050swivel castor245502820050dark grey750

328.08 €

1 7 Days 295485.01 to 750.00-14011025050swivel castor with brake245455020050green750

355.38 €

1 23 Days 295485.01 to 750.00-14011025050swivel castor with brake245452820050dark grey750

401.89 €

1 23 Days 120485.01 to 750.00-1401108040swivel castor with brake245519820050dark grey750

374.58 €

1 23 Days 120485.01 to 750.00-1401108040swivel castor with brake245525620050green750

280.97 €

1 5 Days 120485.01 to 750.00-1401108040swivel castor with brake245501020050green750

308.27 €

1 7 Days 140485.01 to 750.00-14011010040swivel castor with brake245501220050dark grey750

354.76 €

1 23 Days 140485.01 to 750.00Antistatic14011010040swivel castor with brake245577420050dark grey750

327.47 €

1 23 Days 140485.01 to 750.00Antistatic14011010040swivel castor with brake245581020050green750

292.69 €

1 23 Days 140485.01 to 750.00-14011010040swivel castor245507120050green750

337.53 €

1 7 Days 140485.01 to 750.00Antistatic14011010040swivel castor262540020050green750

364.83 €

1 23 Days 140485.01 to 750.00Antistatic14011010040swivel castor262540020050dark grey750

411.34 €

1 23 Days 140485.01 to 750.00-14011010040swivel castor262627620050dark grey750

384.03 €

1 23 Days 140485.01 to 750.00-14011010040swivel castor262602420050green750

292.27 €

1 7 Days 140485.01 to 750.00-14011010040swivel castor with brake245490220050green750

319.57 €

1 7 Days 140485.01 to 750.00Antistatic14011010040swivel castor with brake245498020050dark grey750

366.06 €

1 23 Days 140485.01 to 750.00Antistatic14011010040swivel castor with brake245560620050dark grey750

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium Material Polyurethane Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 75 Shore A Wheel body color silver grey
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support