Pressed Steel Twin Wheel Swivel Castor, LHD-ALST Series

Pressed Steel Twin Wheel Swivel Castor, LHD-ALST Series
Pressed Steel Twin Wheel Swivel Castor, Heavy Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with Blickle Softhane® Polyurethane Tread, with Aluminium Wheel Centre

Bracket: LHD series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free (fixed bracket: solid welded steel construction)
  • heavy fork and top plate
  • double ball bearing in the swivel head
  • bolted and secured central kingpin, extremely strong
  • particularly resistant to shocks and impact due to four specially-shaped, hardened bearing seats

Wheel: ALST series

  • tread: high-quality polyurethane elastomer Blickle Softhane®, hardness 75 Shore A, colour green, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LHD-ALST 80K

Part Number
LHD-ALST 80K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

178.00 €

1 7 Days

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 265 Load Range(daN) 320.01 to 485.00
Wheel Material Aluminum Plate Length L(mm) 100 Plate Width W(mm) 85
Wheel Dia. D(mm) 200 Wheel Width B(mm) 50 Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium Material Polyurethane Product type twin wheel swivel castor
Total height(mm) 112 Weight(g) 1940 Wheel diameter(mm) 80
Wheel width(mm) 30 Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 75 Shore A Tread color green Wheel body color silver grey
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20
Load capacity at 4 km/h(kg) 360 Load capacity at 3 km/h(kg) 360

This page is Pressed Steel Twin Wheel Swivel Castor, LHD-ALST Series, part number LHD-ALST 80K.
You can find the detail information about specifications and dimensions on part number LHD-ALST 80K.

Tech Support