Pressed Steel Twin Wheel Swivel Castor, LHD-SPO Series

Pressed Steel Twin Wheel Swivel Castor, LHD-SPO Series
Pressed Steel Twin Wheel Swivel Castor, Heavy Duty Design, with Top Plate Fitting, Nylon Heavy Duty Wheel

Bracket: LHD series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free (fixed bracket: solid welded steel construction)
  • heavy fork and top plate
  • double ball bearing in the swivel head
  • bolted and secured central kingpin, extremely strong
  • particularly resistant to shocks and impact due to four specially-shaped, hardened bearing seats

Wheel: SPO series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, extremely robust heavy-duty version, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LHD-SPO 75K

Part Number
LHD-SPO 75K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

117.93 €

1 7 Days

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 245 Load Range(daN) 485.01 to 750.00
Wheel Material Engineering Plastics Plate Length L(mm) 100 Plate Width W(mm) 85
Wheel Dia. D(mm) 160 Wheel Width B(mm) 50 Bearing type Ball bearing
Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic Product type twin wheel swivel castor
Total height(mm) 110 Weight(g) 1805 Wheel diameter(mm) 75
Wheel width(mm) 32 Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 70 Shore D Tread color natural white Wheel body color natural white
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -20
Load capacity at 4 km/h(kg) 540

This page is Pressed Steel Twin Wheel Swivel Castor, LHD-SPO Series, part number LHD-SPO 75K.
You can find the detail information about specifications and dimensions on part number LHD-SPO 75K.

Tech Support