Pressed Steel Swivel Castor, LH-GB Series

Pressed Steel Swivel Castor, LH-GB Series
Pressed Steel Swivel Castor, Heavy Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with Blickle Besthane® Polyurethane Tread, with Cast Iron Wheel Centre

Bracket: LH series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate
  • double ball bearing in the swivel head
  • bolted and secured central kingpin, extremely strong
  • particularly resistant to shocks and impact due to four specially-shaped, hardened bearing seats

Wheel: GB series

  • tread: high-quality polyurethane elastomer Blickle Besthane®, hardness 92 Shore A, colour brown, non-marking, non-staining
  • wheel centre: rugged grey cast iron, with grease nipple from wheel Ø 150 mm, lacquered, colour silver

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LH-GB 100K-1
LH-GB 100K-1-FI
LH-GB 100K-1-FI-FS
LH-GB 100K-1-FS
LH-GB 100K-1-ST
LH-GB 100K-1-ST-FS
LH-GB 100K-3
LH-GB 100K-3-FI
LH-GB 100K-3-FI-FS
LH-GB 100K-3-FS
LH-GB 100K-3-ST
LH-GB 100K-3-ST-FS
LH-GB 125K-1
LH-GB 125K-1-FI
LH-GB 125K-1-FI-FS
LH-GB 125K-1-FS
LH-GB 125K-1-ST
LH-GB 125K-1-ST-FS
LH-GB 125K-3
LH-GB 125K-3-FI
LH-GB 125K-3-FI-FS
LH-GB 125K-3-FS
LH-GB 125K-3-ST
LH-GB 125K-3-ST-FS
LH-GB 128K
LH-GB 128K-FI
LH-GB 128K-FI-FS
LH-GB 128K-FS
LH-GB 128K-ST
LH-GB 128K-ST-FS
LH-GB 150K
LH-GB 150K-FI
LH-GB 150K-FI-FS
LH-GB 150K-FS
LH-GB 150K-ST
LH-GB 150K-ST-FS
LH-GB 160K
LH-GB 160K-CS13
LH-GB 160K-CS13-FS
LH-GB 160K-FI
LH-GB 160K-FI-FS
LH-GB 160K-FS
LH-GB 160K-IS
LH-GB 160K-IS-FS
LH-GB 160K-ST
LH-GB 160K-ST-FS
LH-GB 180K
LH-GB 180K-FI
LH-GB 180K-FI-FS
LH-GB 180K-FS
LH-GB 180K-ST
LH-GB 180K-ST-FS
LH-GB 200K
LH-GB 200K-CS13
LH-GB 200K-CS13-FS
LH-GB 200K-FI
LH-GB 200K-FI-FS
LH-GB 200K-FS
LH-GB 200K-IS
LH-GB 200K-IS-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

167.73 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type165320.01 to 485.001008512540swivel castor140235010040450

202.47 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type165320.01 to 485.001008512540swivel castor with brake140266010040450

239.04 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type165320.01 to 485.001008512540swivel castor with brake140288610040450

204.30 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type165320.01 to 485.001008512540swivel castor140261210040450

207.23 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type165320.01 to 485.001008512540swivel castor with brake140252510040450

243.81 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170320.01 to 485.001008512560swivel castor with brake140280210040450

175.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170320.01 to 485.0014011012560swivel castor140267810040450

213.19 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170320.01 to 485.0014011012560swivel castor with brake140293610040450

249.77 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170320.01 to 485.0014011012560swivel castor with brake140322810040450

212.16 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170320.01 to 485.0014011012560swivel castor140292710040450

215.08 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170320.01 to 485.0014011012560swivel castor with brake140288010040450

251.66 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197320.01 to 485.0014011015050swivel castor with brake140313010040450

180.17 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197485.01 to 750.001008515050swivel castor165273012540550

213.94 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197485.01 to 750.001008515050swivel castor with brake165307312540550

250.50 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197485.01 to 750.001008515050swivel castor with brake165334712540550

216.75 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197485.01 to 750.001008515050swivel castor165302612540550

219.69 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197485.01 to 750.001008515050swivel castor with brake165301512540550

256.25 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.001008516050swivel castor with brake165329612540550

187.07 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.0014011016050swivel castor165305212540550

224.65 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.0014011016050swivel castor with brake165339412540550

261.24 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.0014011016050swivel castor with brake165369012540550

223.65 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.0014011016050swivel castor165305212540550

226.57 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.0014011016050swivel castor with brake165335012540550

263.15 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type219485.01 to 750.0014011016050swivel castor with brake165361812540550

255.22 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type219750.01 or More14011016050swivel castor170511212560850

291.15 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202750.01 or More14011016050swivel castor with brake170575212560850

336.08 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202750.01 or More14011016050swivel castor with brake170625412560850

300.15 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type223750.01 or More14011018050swivel castor170564112560850

301.30 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type223750.01 or More14011018050swivel castor with brake170569012560850

346.23 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type223750.01 or More14011018050swivel castor with brake170619212560850

267.90 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type223750.01 or More14011018050swivel castor197533015050800

300.31 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type223750.01 or More14011018050swivel castor with brake197590015050800

345.79 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type223750.01 or More14011018050swivel castor with brake197663015050800

313.37 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More14011020050swivel castor197600015050800

314.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More14011020050swivel castor with brake197579315050800

359.45 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More14011020050swivel castor with brake197657415050800

273.45 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More14011020050swivel castor202543816050800

355.35 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More14011020050swivel castor with brake202562816050800

400.80 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More14011020050swivel castor with brake202626016050800

305.86 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type262750.01 or More14011020050swivel castor with brake202611416050800

351.32 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type262750.01 or More14011020050swivel castor with brake202673516050800

318.90 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More14011020050swivel castor202606616050800

364.80 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More14011020050swivel castor219667816050800

410.26 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More14011020080swivel castor219712416050800

319.54 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More14011020080swivel castor with brake202605316050800

365.00 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More14011020080swivel castor with brake202654516050800

316.65 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More14011020080swivel castor223623718050900

345.85 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More14011020080swivel castor with brake223700318050900

392.35 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More14011020080swivel castor with brake223769318050900

363.15 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type295750.01 or More14011025060swivel castor223692718050900

362.73 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type295750.01 or More14011025060swivel castor with brake223685718050900

409.23 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type295750.01 or More14011025060swivel castor with brake223758718050900

292.70 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type295750.01 or More14011025060swivel castor245643720050900

374.60 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140750.01 or More14011010040swivel castor with brake245649020050900

421.10 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140750.01 or More14011010040swivel castor with brake245727720050900

327.50 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140750.01 or More14011010040swivel castor with brake245735720050900

374.00 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140750.01 or More14011010040swivel castor with brake245760020050900

339.20 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140750.01 or More14011010040swivel castor245713520050900

384.07 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140750.01 or More14011010040swivel castor262747920050900

430.57 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140750.01 or More14011010040swivel castor262820020050900

Loading...

Basic information

Wheel Material Others Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: rugged grey cast iron
Material Polyurethane Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 92 Shore A Tread color brown Wheel body color silver
Tread hydrolysis-resistant yes Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -30

Tech Support