Pressed Steel Swivel Castor, LH-SETH Series

Pressed Steel Swivel Castor, LH-SETH Series
Pressed Steel Swivel Castor, Heavy Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Welded Steel Wheel Centre

Bracket: LH series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate
  • double ball bearing in the swivel head
  • bolted and secured central kingpin, extremely strong
  • particularly resistant to shocks and impact due to four specially-shaped, hardened bearing seats

Wheel: SETH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: thick-walled pressed steel, triple welded, with tubular steel hub, lacquered, colour silver

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LH-SETH 125K
LH-SETH 125K-FI
LH-SETH 125K-FI-FS
LH-SETH 125K-FS
LH-SETH 125K-ST
LH-SETH 125K-ST-FS
LH-SETH 150K
LH-SETH 150K-FI
LH-SETH 150K-FI-FS
LH-SETH 150K-FS
LH-SETH 150K-ST
LH-SETH 150K-ST-FS
LH-SETH 160K
LH-SETH 160K-FI
LH-SETH 160K-FI-FS
LH-SETH 160K-FS
LH-SETH 160K-IS
LH-SETH 160K-IS-FS
LH-SETH 160K-ST
LH-SETH 160K-ST-FS
LH-SETH 200K
LH-SETH 200K-FI
LH-SETH 200K-FI-FS
LH-SETH 200K-FS
LH-SETH 200K-IS
LH-SETH 200K-IS-FS
LH-SETH 200K-ST
LH-SETH 200K-ST-FS
LH-SETH 250K
LH-SETH 250K-FS
LH-SETH 250K-ST
LH-SETH 250K-ST-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

247.74 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.0016050swivel castor170363612550500

281.63 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.0020050swivel castor with brake170428012550500

326.55 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.0020050swivel castor with brake170477012550500

292.66 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.0020050swivel castor170413012550500

293.82 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.0020050swivel castor with brake170420012550500

338.75 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type262485.01 to 750.0020050swivel castor with brake170475012550500

272.70 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type262485.01 to 750.0020050swivel castor197417015050650

305.10 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.0020050swivel castor with brake197476015050650

350.57 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.0020050swivel castor with brake197536215050650

318.15 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type295485.01 to 750.0025060swivel castor197474615050650

318.78 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type295485.01 to 750.0025060swivel castor with brake197475415050650

364.23 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type295485.01 to 750.0025060swivel castor with brake197537015050650

276.92 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type295485.01 to 750.0025060swivel castor202430416050700

309.34 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140485.01 to 750.0010037swivel castor with brake202492016050700

354.80 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140485.01 to 750.0010037swivel castor with brake202552016050700

322.38 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140485.01 to 750.0010037swivel castor202489016050700

368.28 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140485.01 to 750.0010037swivel castor219537016050700

413.74 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140485.01 to 750.0010037swivel castor219599016050700

323.02 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140485.01 to 750.0010037swivel castor with brake202488016050700

368.46 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140485.01 to 750.0010037swivel castor with brake202547016050700

311.68 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140750.01 or More10037swivel castor245511220050900

346.47 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140750.01 or More10037swivel castor with brake245580020050900

392.97 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140750.01 or More10037swivel castor with brake245646820050900

358.18 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140750.01 or More10037swivel castor245582020050900

403.03 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140750.01 or More10037swivel castor262618020050900

449.53 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140750.01 or More10037swivel castor262683020050900

357.77 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140750.01 or More10037swivel castor with brake245564020050900

404.27 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140750.01 or More10037swivel castor with brake245641020050900

418.05 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140750.01 or More10037swivel castor295693025060900

504.22 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140750.01 or More10037swivel castor295730025060900

464.15 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140750.01 or More10037swivel castor with brake295755025060900

550.30 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140750.01 or More10037swivel castor with brake295740025060900

Loading...

  1. 1

Basic information

Wheel Material Steel Plate Length L(mm) 140 Plate Width W(mm) 110
Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: thick-walled pressed steel Material Polyurethane
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 92 Shore A
Tread color light brown Wheel body color silver Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support