Pressed Steel Swivel Castor, LH-VSTH Series (LH-VSTH 82K)

Pressed Steel Swivel Castor, LH-VSTH Series LH-VSTH 82K

Product Details:

Manufacturer part number: LH-VSTH 82K

Brand: BLICKLE

Price: 149.58

Delivery time: 5 Days


Technical Data:

Load Range: 485.01 to 750.00 daN

Wheel Characteristics: -

Product type: swivel castor

Total height: 112 mm

Weight: 2577 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LH-VSTH 82K

Part Number
LH-VSTH 82K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load Range
(daN)
Wheel Characteristics Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)
Load capacity at 3 km/h
(kg)

149.58 €

1 5 Days 485.01 to 750.00-swivel castor11225778070500500

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 202 Wheel Material Steel
Plate Length L(mm) 100 Plate Width W(mm) 85 Wheel Dia. D(mm) 160
Wheel Width B(mm) 50 Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: steel
Material Polyurethane Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 92 Shore A Tread color light brown Wheel body color silver
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

This page is Pressed Steel Swivel Castor, LH-VSTH Series, part number LH-VSTH 82K.
You can find the detail information about specifications and dimensions on part number LH-VSTH 82K.

Variation of this product

Part Number
LH-VSTH 62K
LH-VSTH 80K
LH-VSTH 80K-FI
LH-VSTH 80K-ST
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Load Range
(daN)
Wheel Characteristics Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)
Load capacity at 3 km/h
(kg)

150.50 €

1 5 Days 220.01 to 320.00-swivel castor9218506060320320

142.10 €

1 5 Days 220.01 to 320.00Antistaticswivel castor12020688040280280

188.36 €

1 5 Days 220.01 to 320.00Antistaticswivel castor with brake12023458040280280

181.60 €

1 7 Days 220.01 to 320.00-swivel castor with brake12022008040280280

Tech Support