Pressed Steel Swivel Castor, LIR-POSI Series

Pressed Steel Swivel Castor, LIR-POSI Series
Pressed Steel Swivel Castor, with Bolt Hole, Heat-Resistant, Blickle Templine® Comfort Wheel, with Silicone Rubber Tread, with Synthetic Wheel Centre, Heat-Resistant

Bracket: LIR series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin
  • smooth rolling characteristic and low wear, increased service life
  • swivel head play is set specifically for high-temperature applications
  • highly heat-resistant grease

Wheel: POSI series

  • tread: highly heat-resistant silicone rubber, hardness 75 Shore A, colour black
  • wheel centre: highly heat-resistant thermoplastic, impact resistant, colour dark grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +250 °C
  • oven temperature temporarily up to +300 °C, wheel temperature must not exceed +250 °C
  • suitable for autoclaves

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LIR-POSI 100G
LIR-POSI 100G-FI
LIR-POSI 125G
LIR-POSI 125G-FI
LIR-POSI 125G-FI-SG
LIR-POSI 125G-SG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Plate Length L
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Tread color Non-staining Non-marking Maximum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

71.57 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type2357020050swivel castor125660100blacknono250100

93.15 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type1257010030swivel castor with brake125786100blacknono250100

115.05 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type1257010030swivel castor150854125blacknono250120

132.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type1257010030swivel castor with brake150999125blacknono250120

136.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125-10030swivel castor with brake150984125dark greyyesyes240120

118.50 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125-10038swivel castor150851125dark greyyesyes240120

Loading...

  1. 1

Basic information

Load Range(daN) 80.01 to 140.00 Wheel Material Engineering Plastics Wheel Characteristics Heat Resistance
Bearing type plain bore Material (details) Tread material: Rubber, Wheel body material: highly heat-resistant thermoplastic Material Rubber
Wheel width(mm) 40 Suitable for autoclaves no Mounting type bolt hole
Tread and tyre hardness 75 Shore A Wheel body color dark grey Tread hydrolysis-resistant no
Rustproof no Minimum temperature resistance(°C) -25

Tech Support